aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLinus Torvalds2013-02-04 14:59:44 -0600
committerLinus Torvalds2013-02-04 14:59:44 -0600
commit3f4e5aacf754bad84dd54826ea3a77983e201c80 (patch)
treecb2ac76d57cdcbf61e636503e36cbef992896482 /Documentation
parent2a6f79e8c1c7d04686fc7298fd625a7bdc9453d3 (diff)
parentf76e39c531304b114e27c3dd3e0036f56cd33df1 (diff)
downloadkernel-omap-3f4e5aacf754bad84dd54826ea3a77983e201c80.tar.gz
kernel-omap-3f4e5aacf754bad84dd54826ea3a77983e201c80.tar.xz
kernel-omap-3f4e5aacf754bad84dd54826ea3a77983e201c80.zip
Merge branch 'x86-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip
Pull x86 fixes from Ingo Molnar: "Three small fixlets" * 'x86-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip: x86/intel/cacheinfo: Shut up annoying warning x86, doc: Boot protocol 2.12 is in 3.8 x86-64: Replace left over sti/cli in ia32 audit exit code
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/x86/boot.txt2
1 files changed, 1 insertions, 1 deletions
diff --git a/Documentation/x86/boot.txt b/Documentation/x86/boot.txt
index 3edb4c2887a1..e540fd67f767 100644
--- a/Documentation/x86/boot.txt
+++ b/Documentation/x86/boot.txt
@@ -57,7 +57,7 @@ Protocol 2.10: (Kernel 2.6.31) Added a protocol for relaxed alignment
57Protocol 2.11: (Kernel 3.6) Added a field for offset of EFI handover 57Protocol 2.11: (Kernel 3.6) Added a field for offset of EFI handover
58 protocol entry point. 58 protocol entry point.
59 59
60Protocol 2.12: (Kernel 3.9) Added the xloadflags field and extension fields 60Protocol 2.12: (Kernel 3.8) Added the xloadflags field and extension fields
61 to struct boot_params for for loading bzImage and ramdisk 61 to struct boot_params for for loading bzImage and ramdisk
62 above 4G in 64bit. 62 above 4G in 64bit.
63 63