diff options
author | Richard Genoud | 2013-01-18 10:38:43 -0600 |
---|---|---|
committer | Nicolas Ferre | 2013-01-23 03:30:44 -0600 |
commit | 45976c01b7be338efc9d3c911293491a981ed87a (patch) | |
tree | a1c432f1a947e16f44290840945cbbf5fb70b598 /Documentation | |
parent | 7d1f9aeff1ee4a20b1aeb377dd0f579fe9647619 (diff) | |
download | kernel-omap-45976c01b7be338efc9d3c911293491a981ed87a.tar.gz kernel-omap-45976c01b7be338efc9d3c911293491a981ed87a.tar.xz kernel-omap-45976c01b7be338efc9d3c911293491a981ed87a.zip |
ARM: at91/at91-pinctrl documentation: fix typo and add some details
The relation between PIN_BANK numbers and pio letters wasn't made very
clear.
Signed-off-by: Richard Genoud <richard.genoud@gmail.com>
Acked-by: Jean-Christophe PLAGNIOL-VILLARD <plagnioj@jcrosoft.com>
Signed-off-by: Nicolas Ferre <nicolas.ferre@atmel.com>
Diffstat (limited to 'Documentation')
-rw-r--r-- | Documentation/devicetree/bindings/pinctrl/atmel,at91-pinctrl.txt | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/Documentation/devicetree/bindings/pinctrl/atmel,at91-pinctrl.txt b/Documentation/devicetree/bindings/pinctrl/atmel,at91-pinctrl.txt index 3a268127b054..bc50899e0c81 100644 --- a/Documentation/devicetree/bindings/pinctrl/atmel,at91-pinctrl.txt +++ b/Documentation/devicetree/bindings/pinctrl/atmel,at91-pinctrl.txt | |||
@@ -81,7 +81,8 @@ PA31 TXD4 | |||
81 | Required properties for pin configuration node: | 81 | Required properties for pin configuration node: |
82 | - atmel,pins: 4 integers array, represents a group of pins mux and config | 82 | - atmel,pins: 4 integers array, represents a group of pins mux and config |
83 | setting. The format is atmel,pins = <PIN_BANK PIN_BANK_NUM PERIPH CONFIG>. | 83 | setting. The format is atmel,pins = <PIN_BANK PIN_BANK_NUM PERIPH CONFIG>. |
84 | The PERIPH 0 means gpio. | 84 | The PERIPH 0 means gpio, PERIPH 1 is periph A, PERIPH 2 is periph B... |
85 | PIN_BANK 0 is pioA, PIN_BANK 1 is pioB... | ||
85 | 86 | ||
86 | Bits used for CONFIG: | 87 | Bits used for CONFIG: |
87 | PULL_UP (1 << 0): indicate this pin need a pull up. | 88 | PULL_UP (1 << 0): indicate this pin need a pull up. |
@@ -126,7 +127,7 @@ pinctrl@fffff400 { | |||
126 | pinctrl_dbgu: dbgu-0 { | 127 | pinctrl_dbgu: dbgu-0 { |
127 | atmel,pins = | 128 | atmel,pins = |
128 | <1 14 0x1 0x0 /* PB14 periph A */ | 129 | <1 14 0x1 0x0 /* PB14 periph A */ |
129 | 1 15 0x1 0x1>; /* PB15 periph with pullup */ | 130 | 1 15 0x1 0x1>; /* PB15 periph A with pullup */ |
130 | }; | 131 | }; |
131 | }; | 132 | }; |
132 | }; | 133 | }; |