aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLinus Torvalds2013-02-04 14:56:07 -0600
committerLinus Torvalds2013-02-04 14:56:07 -0600
commit5dc31b576746de76dc86ed46fa3e4ec5f5ae504f (patch)
tree45163f4aca7f060e829983b70f7ccc896323c764 /Documentation
parentd92dd35920d51e1664f902be48e622307098d0d9 (diff)
parentd36b7b9643faca8aab8cee8d824f75c800b337ac (diff)
downloadkernel-omap-5dc31b576746de76dc86ed46fa3e4ec5f5ae504f.tar.gz
kernel-omap-5dc31b576746de76dc86ed46fa3e4ec5f5ae504f.tar.xz
kernel-omap-5dc31b576746de76dc86ed46fa3e4ec5f5ae504f.zip
Merge branch 'core-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip
Pull two small RCU fixlets from Ingo Molnar. * 'core-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip: rcu: Make rcu_nocb_poll an early_param instead of module_param rcu: Prevent soft-lockup complaints about no-CBs CPUs
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/kernel-parameters.txt2
1 files changed, 1 insertions, 1 deletions
diff --git a/Documentation/kernel-parameters.txt b/Documentation/kernel-parameters.txt
index 363e348bff9b..6c723811c0a0 100644
--- a/Documentation/kernel-parameters.txt
+++ b/Documentation/kernel-parameters.txt
@@ -2438,7 +2438,7 @@ bytes respectively. Such letter suffixes can also be entirely omitted.
2438 real-time workloads. It can also improve energy 2438 real-time workloads. It can also improve energy
2439 efficiency for asymmetric multiprocessors. 2439 efficiency for asymmetric multiprocessors.
2440 2440
2441 rcu_nocbs_poll [KNL,BOOT] 2441 rcu_nocb_poll [KNL,BOOT]
2442 Rather than requiring that offloaded CPUs 2442 Rather than requiring that offloaded CPUs
2443 (specified by rcu_nocbs= above) explicitly 2443 (specified by rcu_nocbs= above) explicitly
2444 awaken the corresponding "rcuoN" kthreads, 2444 awaken the corresponding "rcuoN" kthreads,