aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorGreg Kroah-Hartman2012-12-21 17:15:02 -0600
committerGreg Kroah-Hartman2013-01-03 17:57:16 -0600
commit63a29f744fe1c19742039ce7526663a98f172f7e (patch)
tree52eea88a9e78d0b646c2a549b97f08af29fa9fcb /Documentation
parent0fe763c570ad2701c830b9e4e53c65ad89c11c32 (diff)
downloadkernel-omap-63a29f744fe1c19742039ce7526663a98f172f7e.tar.gz
kernel-omap-63a29f744fe1c19742039ce7526663a98f172f7e.tar.xz
kernel-omap-63a29f744fe1c19742039ce7526663a98f172f7e.zip
Documentation: remove __dev* attributes.
CONFIG_HOTPLUG is going away as an option. As a result, the __dev* markings need to be removed. This change removes the use of __devinit, __devexit_p, __devinitdata, __devinitconst, and __devexit from the kernel documentation. Based on patches originally written by Bill Pemberton, but redone by me in order to handle some of the coding style issues better, by hand. Cc: Bill Pemberton <wfp5p@virginia.edu> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/DocBook/media/v4l/driver.xml6
-rw-r--r--Documentation/PCI/pci-iov-howto.txt6
-rw-r--r--Documentation/PCI/pci.txt20
-rw-r--r--Documentation/acpi/enumeration.txt2
-rw-r--r--Documentation/i2c/instantiating-devices2
-rw-r--r--Documentation/rpmsg.txt4
-rw-r--r--Documentation/spi/spi-summary4
-rw-r--r--Documentation/video4linux/v4l2-framework.txt3
-rw-r--r--Documentation/zh_CN/video4linux/v4l2-framework.txt3
9 files changed, 14 insertions, 36 deletions
diff --git a/Documentation/DocBook/media/v4l/driver.xml b/Documentation/DocBook/media/v4l/driver.xml
index eacafe312cd2..7c6638bacedb 100644
--- a/Documentation/DocBook/media/v4l/driver.xml
+++ b/Documentation/DocBook/media/v4l/driver.xml
@@ -116,7 +116,7 @@ my_suspend (struct pci_dev * pci_dev,
116 return 0; /* a negative value on error, 0 on success. */ 116 return 0; /* a negative value on error, 0 on success. */
117} 117}
118 118
119static void __devexit 119static void
120my_remove (struct pci_dev * pci_dev) 120my_remove (struct pci_dev * pci_dev)
121{ 121{
122 my_device *my = pci_get_drvdata (pci_dev); 122 my_device *my = pci_get_drvdata (pci_dev);
@@ -124,7 +124,7 @@ my_remove (struct pci_dev * pci_dev)
124 /* Describe me. */ 124 /* Describe me. */
125} 125}
126 126
127static int __devinit 127static int
128my_probe (struct pci_dev * pci_dev, 128my_probe (struct pci_dev * pci_dev,
129 const struct pci_device_id * pci_id) 129 const struct pci_device_id * pci_id)
130{ 130{
@@ -157,7 +157,7 @@ my_pci_driver = {
157 .id_table = my_pci_device_ids, 157 .id_table = my_pci_device_ids,
158 158
159 .probe = my_probe, 159 .probe = my_probe,
160 .remove = __devexit_p (my_remove), 160 .remove = my_remove,
161 161
162 /* Power management functions. */ 162 /* Power management functions. */
163 .suspend = my_suspend, 163 .suspend = my_suspend,
diff --git a/Documentation/PCI/pci-iov-howto.txt b/Documentation/PCI/pci-iov-howto.txt
index cfaca7e69893..86551cc72e03 100644
--- a/Documentation/PCI/pci-iov-howto.txt
+++ b/Documentation/PCI/pci-iov-howto.txt
@@ -76,7 +76,7 @@ To notify SR-IOV core of Virtual Function Migration:
76 76
77Following piece of code illustrates the usage of the SR-IOV API. 77Following piece of code illustrates the usage of the SR-IOV API.
78 78
79static int __devinit dev_probe(struct pci_dev *dev, const struct pci_device_id *id) 79static int dev_probe(struct pci_dev *dev, const struct pci_device_id *id)
80{ 80{
81 pci_enable_sriov(dev, NR_VIRTFN); 81 pci_enable_sriov(dev, NR_VIRTFN);
82 82
@@ -85,7 +85,7 @@ static int __devinit dev_probe(struct pci_dev *dev, const struct pci_device_id *
85 return 0; 85 return 0;
86} 86}
87 87
88static void __devexit dev_remove(struct pci_dev *dev) 88static void dev_remove(struct pci_dev *dev)
89{ 89{
90 pci_disable_sriov(dev); 90 pci_disable_sriov(dev);
91 91
@@ -131,7 +131,7 @@ static struct pci_driver dev_driver = {
131 .name = "SR-IOV Physical Function driver", 131 .name = "SR-IOV Physical Function driver",
132 .id_table = dev_id_table, 132 .id_table = dev_id_table,
133 .probe = dev_probe, 133 .probe = dev_probe,
134 .remove = __devexit_p(dev_remove), 134 .remove = dev_remove,
135 .suspend = dev_suspend, 135 .suspend = dev_suspend,
136 .resume = dev_resume, 136 .resume = dev_resume,
137 .shutdown = dev_shutdown, 137 .shutdown = dev_shutdown,
diff --git a/Documentation/PCI/pci.txt b/Documentation/PCI/pci.txt
index aa09e5476bba..bccf602a87f5 100644
--- a/Documentation/PCI/pci.txt
+++ b/Documentation/PCI/pci.txt
@@ -183,12 +183,6 @@ Please mark the initialization and cleanup functions where appropriate
183 initializes. 183 initializes.
184 __exit Exit code. Ignored for non-modular drivers. 184 __exit Exit code. Ignored for non-modular drivers.
185 185
186
187 __devinit Device initialization code.
188 Identical to __init if the kernel is not compiled
189 with CONFIG_HOTPLUG, normal function otherwise.
190 __devexit The same for __exit.
191
192Tips on when/where to use the above attributes: 186Tips on when/where to use the above attributes:
193 o The module_init()/module_exit() functions (and all 187 o The module_init()/module_exit() functions (and all
194 initialization functions called _only_ from these) 188 initialization functions called _only_ from these)
@@ -196,20 +190,6 @@ Tips on when/where to use the above attributes:
196 190
197 o Do not mark the struct pci_driver. 191 o Do not mark the struct pci_driver.
198 192
199 o The ID table array should be marked __devinitconst; this is done
200 automatically if the table is declared with DEFINE_PCI_DEVICE_TABLE().
201
202 o The probe() and remove() functions should be marked __devinit
203 and __devexit respectively. All initialization functions
204 exclusively called by the probe() routine, can be marked __devinit.
205 Ditto for remove() and __devexit.
206
207 o If mydriver_remove() is marked with __devexit(), then all address
208 references to mydriver_remove must use __devexit_p(mydriver_remove)
209 (in the struct pci_driver declaration for example).
210 __devexit_p() will generate the function name _or_ NULL if the
211 function will be discarded. For an example, see drivers/net/tg3.c.
212
213 o Do NOT mark a function if you are not sure which mark to use. 193 o Do NOT mark a function if you are not sure which mark to use.
214 Better to not mark the function than mark the function wrong. 194 Better to not mark the function than mark the function wrong.
215 195
diff --git a/Documentation/acpi/enumeration.txt b/Documentation/acpi/enumeration.txt
index 4f27785ca0c8..54469bc81b1c 100644
--- a/Documentation/acpi/enumeration.txt
+++ b/Documentation/acpi/enumeration.txt
@@ -185,7 +185,7 @@ input driver:
185 .acpi_match_table ACPI_PTR(mpu3050_acpi_match), 185 .acpi_match_table ACPI_PTR(mpu3050_acpi_match),
186 }, 186 },
187 .probe = mpu3050_probe, 187 .probe = mpu3050_probe,
188 .remove = __devexit_p(mpu3050_remove), 188 .remove = mpu3050_remove,
189 .id_table = mpu3050_ids, 189 .id_table = mpu3050_ids,
190 }; 190 };
191 191
diff --git a/Documentation/i2c/instantiating-devices b/Documentation/i2c/instantiating-devices
index abf63615ee05..22182660dda7 100644
--- a/Documentation/i2c/instantiating-devices
+++ b/Documentation/i2c/instantiating-devices
@@ -91,7 +91,7 @@ Example (from the nxp OHCI driver):
91 91
92static const unsigned short normal_i2c[] = { 0x2c, 0x2d, I2C_CLIENT_END }; 92static const unsigned short normal_i2c[] = { 0x2c, 0x2d, I2C_CLIENT_END };
93 93
94static int __devinit usb_hcd_nxp_probe(struct platform_device *pdev) 94static int usb_hcd_nxp_probe(struct platform_device *pdev)
95{ 95{
96 (...) 96 (...)
97 struct i2c_adapter *i2c_adap; 97 struct i2c_adapter *i2c_adap;
diff --git a/Documentation/rpmsg.txt b/Documentation/rpmsg.txt
index 409d9f964c5b..f7edc3aa1e92 100644
--- a/Documentation/rpmsg.txt
+++ b/Documentation/rpmsg.txt
@@ -236,7 +236,7 @@ static int rpmsg_sample_probe(struct rpmsg_channel *rpdev)
236 return 0; 236 return 0;
237} 237}
238 238
239static void __devexit rpmsg_sample_remove(struct rpmsg_channel *rpdev) 239static void rpmsg_sample_remove(struct rpmsg_channel *rpdev)
240{ 240{
241 dev_info(&rpdev->dev, "rpmsg sample client driver is removed\n"); 241 dev_info(&rpdev->dev, "rpmsg sample client driver is removed\n");
242} 242}
@@ -253,7 +253,7 @@ static struct rpmsg_driver rpmsg_sample_client = {
253 .id_table = rpmsg_driver_sample_id_table, 253 .id_table = rpmsg_driver_sample_id_table,
254 .probe = rpmsg_sample_probe, 254 .probe = rpmsg_sample_probe,
255 .callback = rpmsg_sample_cb, 255 .callback = rpmsg_sample_cb,
256 .remove = __devexit_p(rpmsg_sample_remove), 256 .remove = rpmsg_sample_remove,
257}; 257};
258 258
259static int __init init(void) 259static int __init init(void)
diff --git a/Documentation/spi/spi-summary b/Documentation/spi/spi-summary
index 7312ec14dd89..2331eb214146 100644
--- a/Documentation/spi/spi-summary
+++ b/Documentation/spi/spi-summary
@@ -345,7 +345,7 @@ SPI protocol drivers somewhat resemble platform device drivers:
345 }, 345 },
346 346
347 .probe = CHIP_probe, 347 .probe = CHIP_probe,
348 .remove = __devexit_p(CHIP_remove), 348 .remove = CHIP_remove,
349 .suspend = CHIP_suspend, 349 .suspend = CHIP_suspend,
350 .resume = CHIP_resume, 350 .resume = CHIP_resume,
351 }; 351 };
@@ -355,7 +355,7 @@ device whose board_info gave a modalias of "CHIP". Your probe() code
355might look like this unless you're creating a device which is managing 355might look like this unless you're creating a device which is managing
356a bus (appearing under /sys/class/spi_master). 356a bus (appearing under /sys/class/spi_master).
357 357
358 static int __devinit CHIP_probe(struct spi_device *spi) 358 static int CHIP_probe(struct spi_device *spi)
359 { 359 {
360 struct CHIP *chip; 360 struct CHIP *chip;
361 struct CHIP_platform_data *pdata; 361 struct CHIP_platform_data *pdata;
diff --git a/Documentation/video4linux/v4l2-framework.txt b/Documentation/video4linux/v4l2-framework.txt
index 32bfe926e8d7..b89567ad04b7 100644
--- a/Documentation/video4linux/v4l2-framework.txt
+++ b/Documentation/video4linux/v4l2-framework.txt
@@ -174,8 +174,7 @@ The recommended approach is as follows:
174 174
175static atomic_t drv_instance = ATOMIC_INIT(0); 175static atomic_t drv_instance = ATOMIC_INIT(0);
176 176
177static int __devinit drv_probe(struct pci_dev *pdev, 177static int drv_probe(struct pci_dev *pdev, const struct pci_device_id *pci_id)
178 const struct pci_device_id *pci_id)
179{ 178{
180 ... 179 ...
181 state->instance = atomic_inc_return(&drv_instance) - 1; 180 state->instance = atomic_inc_return(&drv_instance) - 1;
diff --git a/Documentation/zh_CN/video4linux/v4l2-framework.txt b/Documentation/zh_CN/video4linux/v4l2-framework.txt
index 3e74f13af426..44c1d934c4e3 100644
--- a/Documentation/zh_CN/video4linux/v4l2-framework.txt
+++ b/Documentation/zh_CN/video4linux/v4l2-framework.txt
@@ -182,8 +182,7 @@ int iterate(void *p)
182 182
183static atomic_t drv_instance = ATOMIC_INIT(0); 183static atomic_t drv_instance = ATOMIC_INIT(0);
184 184
185static int __devinit drv_probe(struct pci_dev *pdev, 185static int drv_probe(struct pci_dev *pdev, const struct pci_device_id *pci_id)
186 const struct pci_device_id *pci_id)
187{ 186{
188 ... 187 ...
189 state->instance = atomic_inc_return(&drv_instance) - 1; 188 state->instance = atomic_inc_return(&drv_instance) - 1;