aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorFabio Estevam2012-11-28 09:34:16 -0600
committerShawn Guo2013-01-03 23:16:00 -0600
commit74250572941ed7cb877efdead5cbf92747242a54 (patch)
tree266149f960f98e5afacfd0b4feb38bbfb9665ab1 /Documentation
parenta49f0d1ea3ec94fc7cf33a7c36a16343b74bd565 (diff)
downloadkernel-omap-74250572941ed7cb877efdead5cbf92747242a54.tar.gz
kernel-omap-74250572941ed7cb877efdead5cbf92747242a54.tar.xz
kernel-omap-74250572941ed7cb877efdead5cbf92747242a54.zip
clk: imx: Remove 'clock-output-names' from the examples
'clock-output-names' is not used in any of the dts/dtsi files for i.mx. Remove it from the examples, so that the example and the real usage in the dtsi files can match. Signed-off-by: Fabio Estevam <fabio.estevam@freescale.com> Acked-by: Rob Herring <rob.herring@calxeda.com> Signed-off-by: Shawn Guo <shawn.guo@linaro.org>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/devicetree/bindings/clock/imx23-clock.txt5
-rw-r--r--Documentation/devicetree/bindings/clock/imx25-clock.txt4
-rw-r--r--Documentation/devicetree/bindings/clock/imx28-clock.txt5
-rw-r--r--Documentation/devicetree/bindings/clock/imx6q-clock.txt4
4 files changed, 0 insertions, 18 deletions
diff --git a/Documentation/devicetree/bindings/clock/imx23-clock.txt b/Documentation/devicetree/bindings/clock/imx23-clock.txt
index baadbb11fe98..5083c0b834b2 100644
--- a/Documentation/devicetree/bindings/clock/imx23-clock.txt
+++ b/Documentation/devicetree/bindings/clock/imx23-clock.txt
@@ -60,11 +60,6 @@ clks: clkctrl@80040000 {
60 compatible = "fsl,imx23-clkctrl"; 60 compatible = "fsl,imx23-clkctrl";
61 reg = <0x80040000 0x2000>; 61 reg = <0x80040000 0x2000>;
62 #clock-cells = <1>; 62 #clock-cells = <1>;
63 clock-output-names =
64 ...
65 "uart", /* 32 */
66 ...
67 "end_of_list";
68}; 63};
69 64
70auart0: serial@8006c000 { 65auart0: serial@8006c000 {
diff --git a/Documentation/devicetree/bindings/clock/imx25-clock.txt b/Documentation/devicetree/bindings/clock/imx25-clock.txt
index c2a3525ecb4e..db4f2f05c4d0 100644
--- a/Documentation/devicetree/bindings/clock/imx25-clock.txt
+++ b/Documentation/devicetree/bindings/clock/imx25-clock.txt
@@ -146,10 +146,6 @@ clks: ccm@53f80000 {
146 compatible = "fsl,imx25-ccm"; 146 compatible = "fsl,imx25-ccm";
147 reg = <0x53f80000 0x4000>; 147 reg = <0x53f80000 0x4000>;
148 interrupts = <31>; 148 interrupts = <31>;
149 clock-output-names = ...
150 "uart_ipg",
151 "uart_serial",
152 ...;
153}; 149};
154 150
155uart1: serial@43f90000 { 151uart1: serial@43f90000 {
diff --git a/Documentation/devicetree/bindings/clock/imx28-clock.txt b/Documentation/devicetree/bindings/clock/imx28-clock.txt
index 52a49a4a50b3..e6587af62ff0 100644
--- a/Documentation/devicetree/bindings/clock/imx28-clock.txt
+++ b/Documentation/devicetree/bindings/clock/imx28-clock.txt
@@ -83,11 +83,6 @@ clks: clkctrl@80040000 {
83 compatible = "fsl,imx28-clkctrl"; 83 compatible = "fsl,imx28-clkctrl";
84 reg = <0x80040000 0x2000>; 84 reg = <0x80040000 0x2000>;
85 #clock-cells = <1>; 85 #clock-cells = <1>;
86 clock-output-names =
87 ...
88 "uart", /* 45 */
89 ...
90 "end_of_list";
91}; 86};
92 87
93auart0: serial@8006a000 { 88auart0: serial@8006a000 {
diff --git a/Documentation/devicetree/bindings/clock/imx6q-clock.txt b/Documentation/devicetree/bindings/clock/imx6q-clock.txt
index d77b4e68dc42..f73fdf595568 100644
--- a/Documentation/devicetree/bindings/clock/imx6q-clock.txt
+++ b/Documentation/devicetree/bindings/clock/imx6q-clock.txt
@@ -211,10 +211,6 @@ clks: ccm@020c4000 {
211 reg = <0x020c4000 0x4000>; 211 reg = <0x020c4000 0x4000>;
212 interrupts = <0 87 0x04 0 88 0x04>; 212 interrupts = <0 87 0x04 0 88 0x04>;
213 #clock-cells = <1>; 213 #clock-cells = <1>;
214 clock-output-names = ...
215 "uart_ipg",
216 "uart_serial",
217 ...;
218}; 214};
219 215
220uart1: serial@02020000 { 216uart1: serial@02020000 {