aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorHuajun Li2012-12-30 23:59:04 -0600
committerJaegeuk Kim2013-01-03 18:42:59 -0600
commit9268cc3523c120eed04a6ad980753d6e7b82d071 (patch)
treed833984384d1ffc5451054f48b8350a8cbfa40af /Documentation
parent24c366a9ea256b86426b42e75f764495a2558861 (diff)
downloadkernel-omap-9268cc3523c120eed04a6ad980753d6e7b82d071.tar.gz
kernel-omap-9268cc3523c120eed04a6ad980753d6e7b82d071.tar.xz
kernel-omap-9268cc3523c120eed04a6ad980753d6e7b82d071.zip
f2fs: update f2fs document to reflect SIT/NAT layout correctly
document to reflect the layout generated by mkfs.f2fs . Signed-off-by: Huajun Li <huajun.li.lee@gmail.com> Signed-off-by: Jaegeuk Kim <jaegeuk.kim@samsung.com>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/filesystems/f2fs.txt18
1 files changed, 9 insertions, 9 deletions
diff --git a/Documentation/filesystems/f2fs.txt b/Documentation/filesystems/f2fs.txt
index 8fbd8b46ee34..dcf338e62b71 100644
--- a/Documentation/filesystems/f2fs.txt
+++ b/Documentation/filesystems/f2fs.txt
@@ -175,9 +175,9 @@ consists of multiple segments as described below.
175 align with the zone size <-| 175 align with the zone size <-|
176 |-> align with the segment size 176 |-> align with the segment size
177 _________________________________________________________________________ 177 _________________________________________________________________________
178 | | | Node | Segment | Segment | | 178 | | | Segment | Node | Segment | |
179 | Superblock | Checkpoint | Address | Info. | Summary | Main | 179 | Superblock | Checkpoint | Info. | Address | Summary | Main |
180 | (SB) | (CP) | Table (NAT) | Table (SIT) | Area (SSA) | | 180 | (SB) | (CP) | Table (SIT) | Table (NAT) | Area (SSA) | |
181 |____________|_____2______|______N______|______N______|______N_____|__N___| 181 |____________|_____2______|______N______|______N______|______N_____|__N___|
182 . . 182 . .
183 . . 183 . .
@@ -200,14 +200,14 @@ consists of multiple segments as described below.
200 : It contains file system information, bitmaps for valid NAT/SIT sets, orphan 200 : It contains file system information, bitmaps for valid NAT/SIT sets, orphan
201 inode lists, and summary entries of current active segments. 201 inode lists, and summary entries of current active segments.
202 202
203- Node Address Table (NAT)
204 : It is composed of a block address table for all the node blocks stored in
205 Main area.
206
207- Segment Information Table (SIT) 203- Segment Information Table (SIT)
208 : It contains segment information such as valid block count and bitmap for the 204 : It contains segment information such as valid block count and bitmap for the
209 validity of all the blocks. 205 validity of all the blocks.
210 206
207- Node Address Table (NAT)
208 : It is composed of a block address table for all the node blocks stored in
209 Main area.
210
211- Segment Summary Area (SSA) 211- Segment Summary Area (SSA)
212 : It contains summary entries which contains the owner information of all the 212 : It contains summary entries which contains the owner information of all the
213 data and node blocks stored in Main area. 213 data and node blocks stored in Main area.
@@ -236,13 +236,13 @@ For file system consistency, each CP points to which NAT and SIT copies are
236valid, as shown as below. 236valid, as shown as below.
237 237
238 +--------+----------+---------+ 238 +--------+----------+---------+
239 | CP | NAT | SIT | 239 | CP | SIT | NAT |
240 +--------+----------+---------+ 240 +--------+----------+---------+
241 . . . . 241 . . . .
242 . . . . 242 . . . .
243 . . . . 243 . . . .
244 +-------+-------+--------+--------+--------+--------+ 244 +-------+-------+--------+--------+--------+--------+
245 | CP #0 | CP #1 | NAT #0 | NAT #1 | SIT #0 | SIT #1 | 245 | CP #0 | CP #1 | SIT #0 | SIT #1 | NAT #0 | NAT #1 |
246 +-------+-------+--------+--------+--------+--------+ 246 +-------+-------+--------+--------+--------+--------+
247 | ^ ^ 247 | ^ ^
248 | | | 248 | | |