aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorIngo Molnar2013-01-24 06:28:24 -0600
committerIngo Molnar2013-01-24 06:28:24 -0600
commitd36b7b9643faca8aab8cee8d824f75c800b337ac (patch)
tree7b9b1cb9f4dcccbc86fc8ae7a1926cd70579c3a4 /Documentation
parentff7532ca2c631e7e96dcd305a967b610259dc0ea (diff)
parent1b0048a44c502c5ab850203e6e0a6498d7d8676d (diff)
downloadkernel-omap-d36b7b9643faca8aab8cee8d824f75c800b337ac.tar.gz
kernel-omap-d36b7b9643faca8aab8cee8d824f75c800b337ac.tar.xz
kernel-omap-d36b7b9643faca8aab8cee8d824f75c800b337ac.zip
Merge branch 'rcu/urgent' of git://git.kernel.org/pub/scm/linux/kernel/git/paulmck/linux-rcu into core/urgent
Pull RCU fixes from Paul E. McKenney. Signed-off-by: Ingo Molnar <mingo@kernel.org>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/kernel-parameters.txt2
1 files changed, 1 insertions, 1 deletions
diff --git a/Documentation/kernel-parameters.txt b/Documentation/kernel-parameters.txt
index 363e348bff9b..6c723811c0a0 100644
--- a/Documentation/kernel-parameters.txt
+++ b/Documentation/kernel-parameters.txt
@@ -2438,7 +2438,7 @@ bytes respectively. Such letter suffixes can also be entirely omitted.
2438 real-time workloads. It can also improve energy 2438 real-time workloads. It can also improve energy
2439 efficiency for asymmetric multiprocessors. 2439 efficiency for asymmetric multiprocessors.
2440 2440
2441 rcu_nocbs_poll [KNL,BOOT] 2441 rcu_nocb_poll [KNL,BOOT]
2442 Rather than requiring that offloaded CPUs 2442 Rather than requiring that offloaded CPUs
2443 (specified by rcu_nocbs= above) explicitly 2443 (specified by rcu_nocbs= above) explicitly
2444 awaken the corresponding "rcuoN" kthreads, 2444 awaken the corresponding "rcuoN" kthreads,