aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorHannes Frederic Sowa2012-12-31 18:35:31 -0600
committerDavid S. Miller2013-01-04 15:35:38 -0600
commitdb2b620aa03d1301398dcba8b1097686bd82e65b (patch)
tree6c8c99b3dbb373946f436ebb10315bfa86f17430 /Documentation
parent7b87e573413c3d6a006f572fb4d2105ff5d97fda (diff)
downloadkernel-omap-db2b620aa03d1301398dcba8b1097686bd82e65b.tar.gz
kernel-omap-db2b620aa03d1301398dcba8b1097686bd82e65b.tar.xz
kernel-omap-db2b620aa03d1301398dcba8b1097686bd82e65b.zip
ipv6: document ndisc_notify in networking/ip-sysctl.txt
I slipped in a new sysctl without proper documentation. I would like to make up for this now. Signed-off-by: Hannes Frederic Sowa <hannes@stressinduktion.org> Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/networking/ip-sysctl.txt6
1 files changed, 6 insertions, 0 deletions
diff --git a/Documentation/networking/ip-sysctl.txt b/Documentation/networking/ip-sysctl.txt
index dd52d516cb89..ac1710ef21af 100644
--- a/Documentation/networking/ip-sysctl.txt
+++ b/Documentation/networking/ip-sysctl.txt
@@ -1331,6 +1331,12 @@ force_tllao - BOOLEAN
1331 race condition where the sender deletes the cached link-layer address 1331 race condition where the sender deletes the cached link-layer address
1332 prior to receiving a response to a previous solicitation." 1332 prior to receiving a response to a previous solicitation."
1333 1333
1334ndisc_notify - BOOLEAN
1335 Define mode for notification of address and device changes.
1336 0 - (default): do nothing
1337 1 - Generate unsolicited neighbour advertisements when device is brought
1338 up or hardware address changes.
1339
1334icmp/*: 1340icmp/*:
1335ratelimit - INTEGER 1341ratelimit - INTEGER
1336 Limit the maximal rates for sending ICMPv6 packets. 1342 Limit the maximal rates for sending ICMPv6 packets.