aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBarry Song2012-12-14 03:15:59 -0600
committerLinus Walleij2012-12-25 18:59:53 -0600
commitfc2b04e7fbd119f4bf41b6821d2f8ce4bf9ae417 (patch)
treed95f74f2dc4f380f74edb724cae68b9b5304831d /Documentation
parent408f181e0d4210ef7c77e825289d31fac530291c (diff)
downloadkernel-omap-fc2b04e7fbd119f4bf41b6821d2f8ce4bf9ae417.tar.gz
kernel-omap-fc2b04e7fbd119f4bf41b6821d2f8ce4bf9ae417.tar.xz
kernel-omap-fc2b04e7fbd119f4bf41b6821d2f8ce4bf9ae417.zip
pinctrl: sirf: enable GPIO pullup/down configuration from dts
commit 7bec207427c2efb794 remove sirfsoc_gpio_set_pull function, this patches takes the feature back by adding sirf,pullups and sirf,pulldowns prop in dts, and the driver will set the GPIO pull according to the dts. Cc: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Barry Song <Baohua.Song@csr.com> Signed-off-by: Linus Walleij <linus.walleij@linaro.org>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/devicetree/bindings/pinctrl/pinctrl-sirf.txt3
1 files changed, 3 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/pinctrl/pinctrl-sirf.txt b/Documentation/devicetree/bindings/pinctrl/pinctrl-sirf.txt
index a2896df702ad..c596a6ad3285 100644
--- a/Documentation/devicetree/bindings/pinctrl/pinctrl-sirf.txt
+++ b/Documentation/devicetree/bindings/pinctrl/pinctrl-sirf.txt
@@ -6,6 +6,9 @@ Required properties:
6- interrupts : Interrupts used by every GPIO group 6- interrupts : Interrupts used by every GPIO group
7- gpio-controller : Indicates this device is a GPIO controller 7- gpio-controller : Indicates this device is a GPIO controller
8- interrupt-controller : Marks the device node as an interrupt controller 8- interrupt-controller : Marks the device node as an interrupt controller
9Optional properties:
10- sirf,pullups : if n-th bit of m-th bank is set, set a pullup on GPIO-n of bank m
11- sirf,pulldowns : if n-th bit of m-th bank is set, set a pulldown on GPIO-n of bank m
9 12
10Please refer to pinctrl-bindings.txt in this directory for details of the common 13Please refer to pinctrl-bindings.txt in this directory for details of the common
11pinctrl bindings used by client devices. 14pinctrl bindings used by client devices.