aboutsummaryrefslogtreecommitdiffstats
path: root/Kbuild
diff options
context:
space:
mode:
authorSam Ravnborg2009-04-19 15:35:10 -0500
committerMichal Marek2009-12-12 06:08:14 -0600
commit559df2e0210352f83926d178c40c51142292a18c (patch)
treef63a3466f23a243b1335b42ec5423144beddaba7 /Kbuild
parent01fc0ac198eabcbf460e1ed058860a935b6c2c9a (diff)
downloadkernel-omap-559df2e0210352f83926d178c40c51142292a18c.tar.gz
kernel-omap-559df2e0210352f83926d178c40c51142292a18c.tar.xz
kernel-omap-559df2e0210352f83926d178c40c51142292a18c.zip
kbuild: move asm-offsets.h to include/generated
The simplest method was to add an extra asm-offsets.h file in arch/$ARCH/include/asm that references the generated file. We can now migrate the architectures one-by-one to reference the generated file direct - and when done we can delete the temporary arch/$ARCH/include/asm/asm-offsets.h file. Signed-off-by: Sam Ravnborg <sam@ravnborg.org> Cc: Al Viro <viro@zeniv.linux.org.uk> Signed-off-by: Michal Marek <mmarek@suse.cz>
Diffstat (limited to 'Kbuild')
-rw-r--r--Kbuild2
1 files changed, 1 insertions, 1 deletions
diff --git a/Kbuild b/Kbuild
index 1165d7a5ca4a..e3737ad72b5a 100644
--- a/Kbuild
+++ b/Kbuild
@@ -43,7 +43,7 @@ $(obj)/$(bounds-file): kernel/bounds.s Kbuild
43# 2) Generate asm-offsets.h 43# 2) Generate asm-offsets.h
44# 44#
45 45
46offsets-file := include/asm/asm-offsets.h 46offsets-file := include/generated/asm-offsets.h
47 47
48always += $(offsets-file) 48always += $(offsets-file)
49targets += $(offsets-file) 49targets += $(offsets-file)