aboutsummaryrefslogtreecommitdiffstats
path: root/Kbuild
diff options
context:
space:
mode:
authorThomas Gleixner2015-07-01 02:57:35 -0500
committerThomas Gleixner2015-07-01 02:57:35 -0500
commit65f26062cd8f653dac11d3c00d326f7f57b5e098 (patch)
treec050e2175804003fb0ec9a05110d3650c5f4b15c /Kbuild
parent24bfcb100959c8641a627b5604d967243f8f240c (diff)
downloadkernel-omap-65f26062cd8f653dac11d3c00d326f7f57b5e098.tar.gz
kernel-omap-65f26062cd8f653dac11d3c00d326f7f57b5e098.tar.xz
kernel-omap-65f26062cd8f653dac11d3c00d326f7f57b5e098.zip
time: Remove development rules from Kbuild/Makefile
time.o gets rebuilt unconditionally due to a leftover Makefile rule which was placed there for development purposes. Remove it along with the commented out always rule in the toplevel Kbuild file. Fixes: 0a227985d4a9 'time: Move timeconst.h into include/generated' Reported-by; Stephen Boyd <sboyd@codeaurora.org> Signed-off-by: Thomas Gleixner <tglx@linutronix.de> Cc: Nicholas Mc Guire <der.herr@hofr.at>
Diffstat (limited to 'Kbuild')
-rw-r--r--Kbuild1
1 files changed, 0 insertions, 1 deletions
diff --git a/Kbuild b/Kbuild
index df99a5f53beb..f55cefd9bf29 100644
--- a/Kbuild
+++ b/Kbuild
@@ -52,7 +52,6 @@ $(obj)/$(bounds-file): kernel/bounds.s FORCE
52 52
53timeconst-file := include/generated/timeconst.h 53timeconst-file := include/generated/timeconst.h
54 54
55#always += $(timeconst-file)
56targets += $(timeconst-file) 55targets += $(timeconst-file)
57 56
58quiet_cmd_gentimeconst = GEN $@ 57quiet_cmd_gentimeconst = GEN $@