diff options
author | Alexander van Heukelum | 2010-10-21 16:30:49 -0500 |
---|---|---|
committer | Ingo Molnar | 2010-10-22 03:45:02 -0500 |
commit | a22dcdb0032c78c6b443f6897d7ac432a3b5a272 (patch) | |
tree | 67d77ee15ccfe6ba29f5af0102cd00da5ac703d1 /Kbuild | |
parent | 3234282f33b29d349bcada40204fc7c8fda7fe72 (diff) | |
download | kernel-omap-a22dcdb0032c78c6b443f6897d7ac432a3b5a272.tar.gz kernel-omap-a22dcdb0032c78c6b443f6897d7ac432a3b5a272.tar.xz kernel-omap-a22dcdb0032c78c6b443f6897d7ac432a3b5a272.zip |
x86, asm: Fix ancient-GAS workaround
It turns out to generate something like this:
printk ( ("<3>") "something");
The extra parentheses here break the UML compile.
Change the sed-program to add the parentheses only for numbers.
Reported-by: Ingo Molnar <mingo@elte.hu>
Signed-off-by: Alexander van Heukelum <heukelum@fastmail.fm>
Acked-by: Jan Beulich <jbeulich@novell.com>
LKML-Reference: <1287696649.20421.1401306095@webmail.messagingengine.com>
Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'Kbuild')
-rw-r--r-- | Kbuild | 3 |
1 files changed, 2 insertions, 1 deletions
@@ -53,7 +53,8 @@ targets += arch/$(SRCARCH)/kernel/asm-offsets.s | |||
53 | # Default sed regexp - multiline due to syntax constraints | 53 | # Default sed regexp - multiline due to syntax constraints |
54 | define sed-y | 54 | define sed-y |
55 | "/^->/{s:->#\(.*\):/* \1 */:; \ | 55 | "/^->/{s:->#\(.*\):/* \1 */:; \ |
56 | s:^->\([^ ]*\) [\$$#]*\([^ ]*\) \(.*\):#define \1 (\2) /* \3 */:; \ | 56 | s:^->\([^ ]*\) [\$$#]*\([-0-9]*\) \(.*\):#define \1 (\2) /* \3 */:; \ |
57 | s:^->\([^ ]*\) [\$$#]*\([^ ]*\) \(.*\):#define \1 \2 /* \3 */:; \ | ||
57 | s:->::; p;}" | 58 | s:->::; p;}" |
58 | endef | 59 | endef |
59 | 60 | ||