diff options
author | Jan Kara | 2010-07-19 07:57:11 -0500 |
---|---|---|
committer | Jan Kara | 2010-07-21 09:04:59 -0500 |
commit | 01971952582068c4eaaef7410f32d16daa178a0d (patch) | |
tree | 5bf1ef78673610b79949dbdcc7cb6fe11f2ab724 /MAINTAINERS | |
parent | 3c373a5f9395464e2cd27f6d0d3916edee67ec68 (diff) | |
download | kernel-omap-01971952582068c4eaaef7410f32d16daa178a0d.tar.gz kernel-omap-01971952582068c4eaaef7410f32d16daa178a0d.tar.xz kernel-omap-01971952582068c4eaaef7410f32d16daa178a0d.zip |
MAINTAINERS: Update entries of ext2 and ext3
I often handle ext2 and ext3 patches these days so add myself to MAINTAINERS.
CC: Andrew Morton <akpm@linux-foundation.org>
CC: Andreas Dilger <andreas.dilger@oracle.com>
CC: linux-ext4@vger.kernel.org
Signed-off-by: Jan Kara <jack@suse.cz>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 1ff3d96b2506..e04e9d62b766 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -2222,6 +2222,7 @@ S: Maintained | |||
2222 | F: drivers/net/eth16i.c | 2222 | F: drivers/net/eth16i.c |
2223 | 2223 | ||
2224 | EXT2 FILE SYSTEM | 2224 | EXT2 FILE SYSTEM |
2225 | M: Jan Kara <jack@suse.cz> | ||
2225 | L: linux-ext4@vger.kernel.org | 2226 | L: linux-ext4@vger.kernel.org |
2226 | S: Maintained | 2227 | S: Maintained |
2227 | F: Documentation/filesystems/ext2.txt | 2228 | F: Documentation/filesystems/ext2.txt |
@@ -2229,6 +2230,7 @@ F: fs/ext2/ | |||
2229 | F: include/linux/ext2* | 2230 | F: include/linux/ext2* |
2230 | 2231 | ||
2231 | EXT3 FILE SYSTEM | 2232 | EXT3 FILE SYSTEM |
2233 | M: Jan Kara <jack@suse.cz> | ||
2232 | M: Andrew Morton <akpm@linux-foundation.org> | 2234 | M: Andrew Morton <akpm@linux-foundation.org> |
2233 | M: Andreas Dilger <adilger.kernel@dilger.ca> | 2235 | M: Andreas Dilger <adilger.kernel@dilger.ca> |
2234 | L: linux-ext4@vger.kernel.org | 2236 | L: linux-ext4@vger.kernel.org |