diff options
author | James Morris | 2012-03-15 20:05:48 -0500 |
---|---|---|
committer | James Morris | 2012-03-15 20:05:48 -0500 |
commit | 95d16c7211a5166d6e0241ca8c507718bef3c745 (patch) | |
tree | d491fe43cbf54d207ee21c32d2de59d2ec05ef7c /MAINTAINERS | |
parent | 0c4d0670f6e54f8507c30c01928cc9ff630ca497 (diff) | |
download | kernel-omap-95d16c7211a5166d6e0241ca8c507718bef3c745.tar.gz kernel-omap-95d16c7211a5166d6e0241ca8c507718bef3c745.tar.xz kernel-omap-95d16c7211a5166d6e0241ca8c507718bef3c745.zip |
MAINTAINERS: Add Serge as maintainer of capabilities
Add Serge as maintainer of capabilities, per suggestion on LWN:
http://lwn.net/Articles/486306/
Signed-off-by: James Morris <james.l.morris@oracle.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 03e0b4896bc6..9c63a43ab63a 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -1721,6 +1721,14 @@ F: include/linux/can/error.h | |||
1721 | F: include/linux/can/netlink.h | 1721 | F: include/linux/can/netlink.h |
1722 | F: include/linux/can/platform/ | 1722 | F: include/linux/can/platform/ |
1723 | 1723 | ||
1724 | CAPABILITIES | ||
1725 | M: Serge Hallyn <serge.hallyn@canonical.com> | ||
1726 | L: linux-security-module@vger.kernel.org | ||
1727 | S: Supported | ||
1728 | F: include/linux/capability.h | ||
1729 | F: security/capability.c | ||
1730 | F: security/commoncap.c | ||
1731 | |||
1724 | CELL BROADBAND ENGINE ARCHITECTURE | 1732 | CELL BROADBAND ENGINE ARCHITECTURE |
1725 | M: Arnd Bergmann <arnd@arndb.de> | 1733 | M: Arnd Bergmann <arnd@arndb.de> |
1726 | L: linuxppc-dev@lists.ozlabs.org | 1734 | L: linuxppc-dev@lists.ozlabs.org |