aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJeff Kirsher2011-05-18 07:14:22 -0500
committerJeff Kirsher2011-08-11 18:29:21 -0500
commitd9fb9f384292d848ad9db386bcf97f1e06e60264 (patch)
tree128d65c7255f188ec7d4cea4fa637c700bcb5828 /MAINTAINERS
parent8fb6b0908176704a3ea22005e8a9fa3ebf35b5be (diff)
downloadkernel-omap-d9fb9f384292d848ad9db386bcf97f1e06e60264.tar.gz
kernel-omap-d9fb9f384292d848ad9db386bcf97f1e06e60264.tar.xz
kernel-omap-d9fb9f384292d848ad9db386bcf97f1e06e60264.zip
*sonic/natsemi/ns83829: Move the National Semi-conductor drivers
Move the National Semi-conductor drivers into drivers/net/ethernet/natsemi/ and make the necessary Kconfig and Makefile changes. Also moved the 8390 (National Semi-conductor) devices as a sub-menu of National Semi-conductor devices. - moved the ibmlana driver as well into this directory since it is a "SONIC" driver CC: Alfred Arnold <alfred.arnold@lancom.de> CC: Thomas Bogendoerfer <tsbogend@alpha.franken.de> CC: Harald Welte <laforge@gnumonks.org> CC: Tim Hockin <thockin@hockin.org> CC: <linux-ns83820@kvack.org> CC: Kevin Chea <kchea@yahoo.com> CC: Marc Gauthier <marc@linux-xtensa.org> CC: Chris Zankel <chris@zankel.net> Signed-off-by: Jeff Kirsher <jeffrey.t.kirsher@intel.com> Acked-by: Marc Gauthier <marc@tensilica.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r--MAINTAINERS4
1 files changed, 2 insertions, 2 deletions
diff --git a/MAINTAINERS b/MAINTAINERS
index 5dffc8ed4af6..554529d11e99 100644
--- a/MAINTAINERS
+++ b/MAINTAINERS
@@ -4340,7 +4340,7 @@ F: drivers/net/ethernet/myricom/myri10ge/
4340NATSEMI ETHERNET DRIVER (DP8381x) 4340NATSEMI ETHERNET DRIVER (DP8381x)
4341M: Tim Hockin <thockin@hockin.org> 4341M: Tim Hockin <thockin@hockin.org>
4342S: Maintained 4342S: Maintained
4343F: drivers/net/natsemi.c 4343F: drivers/net/ethernet/natsemi/natsemi.c
4344 4344
4345NATIVE INSTRUMENTS USB SOUND INTERFACE DRIVER 4345NATIVE INSTRUMENTS USB SOUND INTERFACE DRIVER
4346M: Daniel Mack <zonque@gmail.com> 4346M: Daniel Mack <zonque@gmail.com>
@@ -5943,7 +5943,7 @@ SONIC NETWORK DRIVER
5943M: Thomas Bogendoerfer <tsbogend@alpha.franken.de> 5943M: Thomas Bogendoerfer <tsbogend@alpha.franken.de>
5944L: netdev@vger.kernel.org 5944L: netdev@vger.kernel.org
5945S: Maintained 5945S: Maintained
5946F: drivers/net/sonic.* 5946F: drivers/net/ethernet/natsemi/sonic.*
5947 5947
5948SONICS SILICON BACKPLANE DRIVER (SSB) 5948SONICS SILICON BACKPLANE DRIVER (SSB)
5949M: Michael Buesch <m@bues.ch> 5949M: Michael Buesch <m@bues.ch>