diff options
author | Sam Ravnborg | 2006-08-08 14:35:14 -0500 |
---|---|---|
committer | Sam Ravnborg | 2006-09-25 02:01:49 -0500 |
commit | 45d506bd65e2e35881d8276c111b647807823d19 (patch) | |
tree | 8f53e4e58165fc2c7f62e17b31dfb77ef43d7dfc /Makefile | |
parent | 12715d20af9fd9179daca7a1cd2cf3db3c2c494f (diff) | |
download | kernel-omap-45d506bd65e2e35881d8276c111b647807823d19.tar.gz kernel-omap-45d506bd65e2e35881d8276c111b647807823d19.tar.xz kernel-omap-45d506bd65e2e35881d8276c111b647807823d19.zip |
kbuild: make V=2 tell why a target is rebuild
tell why a a target got build
enabled by make V=2
Output (listed in the order they are checked):
(1) - due to target is PHONY
(2) - due to target missing
(3) - due to: file1.h file2.h
(4) - due to command line change
(5) - due to missing .cmd file
(6) - due to target not in $(targets)
(1) We always build PHONY targets
(2) No target, so we better build it
(3) Prerequisite is newer than target
(4) The command line stored in the file named dir/.target.cmd
differed from actual command line. This happens when compiler
options changes
(5) No dir/.target.cmd file (used to store command line)
(6) No dir/.target.cmd file and target not listed in $(targets)
This is a good hint that there is a bug in the kbuild file
This patch is inspired by a patch from: Milton Miller <miltonm@bga.com>
Cc: Milton Miller <miltonm@bga.com>
Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 1 |
1 files changed, 1 insertions, 0 deletions
@@ -1101,6 +1101,7 @@ help: | |||
1101 | echo '') | 1101 | echo '') |
1102 | 1102 | ||
1103 | @echo ' make V=0|1 [targets] 0 => quiet build (default), 1 => verbose build' | 1103 | @echo ' make V=0|1 [targets] 0 => quiet build (default), 1 => verbose build' |
1104 | @echo ' make V=2 [targets] 2 => give reason for rebuild of target' | ||
1104 | @echo ' make O=dir [targets] Locate all output files in "dir", including .config' | 1105 | @echo ' make O=dir [targets] Locate all output files in "dir", including .config' |
1105 | @echo ' make C=1 [targets] Check all c source with $$CHECK (sparse by default)' | 1106 | @echo ' make C=1 [targets] Check all c source with $$CHECK (sparse by default)' |
1106 | @echo ' make C=2 [targets] Force check of all c source with $$CHECK' | 1107 | @echo ' make C=2 [targets] Force check of all c source with $$CHECK' |