diff options
author | Sam Ravnborg | 2008-01-21 14:31:44 -0600 |
---|---|---|
committer | Sam Ravnborg | 2008-01-28 16:21:18 -0600 |
commit | 91341d4b2c196c689acf90e9e96f28f8d5c6665f (patch) | |
tree | b4676097b6a3fe4f5e9d420ba9d9956bb883e506 /Makefile | |
parent | eb8f689046b857874e964463619f09df06d59fad (diff) | |
download | kernel-omap-91341d4b2c196c689acf90e9e96f28f8d5c6665f.tar.gz kernel-omap-91341d4b2c196c689acf90e9e96f28f8d5c6665f.tar.xz kernel-omap-91341d4b2c196c689acf90e9e96f28f8d5c6665f.zip |
kbuild: introduce new option to enhance section mismatch analysis
Setting the option DEBUG_SECTION_MISMATCH will
report additional section mismatch'es but this
should in the end makes it possible to get rid of
all of them.
See help text in lib/Kconfig.debug for details.
Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 5 |
1 files changed, 5 insertions, 0 deletions
@@ -520,6 +520,11 @@ KBUILD_CFLAGS += -g | |||
520 | KBUILD_AFLAGS += -gdwarf-2 | 520 | KBUILD_AFLAGS += -gdwarf-2 |
521 | endif | 521 | endif |
522 | 522 | ||
523 | # We trigger additional mismatches with less inlining | ||
524 | ifdef CONFIG_DEBUG_SECTION_MISMATCH | ||
525 | KBUILD_CFLAGS += $(call cc-option, -fno-inline-functions-called-once) | ||
526 | endif | ||
527 | |||
523 | # Force gcc to behave correct even for buggy distributions | 528 | # Force gcc to behave correct even for buggy distributions |
524 | KBUILD_CFLAGS += $(call cc-option, -fno-stack-protector) | 529 | KBUILD_CFLAGS += $(call cc-option, -fno-stack-protector) |
525 | 530 | ||