aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorHåkon Løvdal2006-03-20 13:32:04 -0600
committerAdrian Bunk2006-03-20 13:32:04 -0600
commit2b422383c3d8dcd203dd9aea70155be6258dbf6c (patch)
tree782191641d55a95424dce1d5b6c8a19290423344 /README
parent44fc355db7c224c95752155c54cbe28380f14c19 (diff)
downloadkernel-omap-2b422383c3d8dcd203dd9aea70155be6258dbf6c.tar.gz
kernel-omap-2b422383c3d8dcd203dd9aea70155be6258dbf6c.tar.xz
kernel-omap-2b422383c3d8dcd203dd9aea70155be6258dbf6c.zip
README: bzip2 is not new
From: Håkon Løvdal <Hakon.Lovdal@ericsson.com> Signed-off-by: Håkon Løvdal <Hakon.Lovdal@ericsson.com> Signed-off-by: Alexey Dobriyan <adobriyan@gmail.com> Signed-off-by: Adrian Bunk <bunk@stusta.de>
Diffstat (limited to 'README')
-rw-r--r--README2
1 files changed, 1 insertions, 1 deletions
diff --git a/README b/README
index 0d318abaf7fd..05e055530bbb 100644
--- a/README
+++ b/README
@@ -74,7 +74,7 @@ INSTALLING the kernel:
74 whatever the kernel-du-jour happens to be. 74 whatever the kernel-du-jour happens to be.
75 75
76 - You can also upgrade between 2.6.xx releases by patching. Patches are 76 - You can also upgrade between 2.6.xx releases by patching. Patches are
77 distributed in the traditional gzip and the new bzip2 format. To 77 distributed in the traditional gzip and the newer bzip2 format. To
78 install by patching, get all the newer patch files, enter the 78 install by patching, get all the newer patch files, enter the
79 top level directory of the kernel source (linux-2.6.xx) and execute: 79 top level directory of the kernel source (linux-2.6.xx) and execute:
80 80