aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorJesper Juhl2007-02-17 13:07:02 -0600
committerAdrian Bunk2007-02-17 13:07:02 -0600
commit3171470565cb422f295b18a92d0a9137a3ad5266 (patch)
tree02a44bd88ae61aa2c04deb96616f7e88a320b6bb /README
parent5c811e59ada9d31f79c8d340f28184084a3aea5b (diff)
downloadkernel-omap-3171470565cb422f295b18a92d0a9137a3ad5266.tar.gz
kernel-omap-3171470565cb422f295b18a92d0a9137a3ad5266.tar.xz
kernel-omap-3171470565cb422f295b18a92d0a9137a3ad5266.zip
Remove duplicate listing of Cris arch from README
Mikael Pettersson pointed out to me that a recent patch of mine (commit 620034c84d1d939717bdfbe02c51a3fee43541c3), that made some corrections to the README file, accidentally listed the Cris architecture twice. Whoops. This patch removes the duplicate. Signed-off-by: Jesper Juhl <jesper.juhl@gmail.com> Signed-off-by: Adrian Bunk <bunk@stusta.de>
Diffstat (limited to 'README')
-rw-r--r--README2
1 files changed, 1 insertions, 1 deletions
diff --git a/README b/README
index 46a66c6e76df..159912cf5155 100644
--- a/README
+++ b/README
@@ -24,7 +24,7 @@ ON WHAT HARDWARE DOES IT RUN?
24 today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and 24 today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and
25 UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell, 25 UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell,
26 IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS, 26 IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS,
27 Cris, Xtensa, AVR32 and Renesas M32R architectures. 27 Xtensa, AVR32 and Renesas M32R architectures.
28 28
29 Linux is easily portable to most general-purpose 32- or 64-bit architectures 29 Linux is easily portable to most general-purpose 32- or 64-bit architectures
30 as long as they have a paged memory management unit (PMMU) and a port of the 30 as long as they have a paged memory management unit (PMMU) and a port of the