aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorMarkus Heidelberg2009-05-17 18:36:46 -0500
committerSam Ravnborg2009-06-09 15:37:46 -0500
commit590a5857291e88c00a1be53fb373e8bf82f86284 (patch)
tree53402bf8bbccdb780faa30c6deda687891c2ee28 /README
parent6f26e5e412ddc23e1d698390243e39802410ab15 (diff)
downloadkernel-omap-590a5857291e88c00a1be53fb373e8bf82f86284.tar.gz
kernel-omap-590a5857291e88c00a1be53fb373e8bf82f86284.tar.xz
kernel-omap-590a5857291e88c00a1be53fb373e8bf82f86284.zip
kconfig: add a note about the deps to the 'silentoldconfig' help
Signed-off-by: Markus Heidelberg <markus.heidelberg@web.de> Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Diffstat (limited to 'README')
-rw-r--r--README1
1 files changed, 1 insertions, 0 deletions
diff --git a/README b/README
index d6c6c742c1d7..7a078ff0ee06 100644
--- a/README
+++ b/README
@@ -174,6 +174,7 @@ CONFIGURING the kernel:
174 "make silentoldconfig" 174 "make silentoldconfig"
175 Like above, but avoids cluttering the screen 175 Like above, but avoids cluttering the screen
176 with questions already answered. 176 with questions already answered.
177 Additionally updates the dependencies.
177 "make defconfig" Create a ./.config file by using the default 178 "make defconfig" Create a ./.config file by using the default
178 symbol values from arch/$ARCH/defconfig. 179 symbol values from arch/$ARCH/defconfig.
179 "make allyesconfig" 180 "make allyesconfig"