aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorAndrew Morton2006-01-08 03:04:09 -0600
committerLinus Torvalds2006-01-08 22:14:02 -0600
commita1365647022eb05a5993f270a78e9bef3bf554eb (patch)
tree6dbcab4db80b7d07fdaec88c003743d1f6e1a289 /README
parentfd285bb54d8a3e99810090ae88cfe8ed77d1da25 (diff)
downloadkernel-omap-a1365647022eb05a5993f270a78e9bef3bf554eb.tar.gz
kernel-omap-a1365647022eb05a5993f270a78e9bef3bf554eb.tar.xz
kernel-omap-a1365647022eb05a5993f270a78e9bef3bf554eb.zip
[PATCH] remove gcc-2 checks
Remove various things which were checking for gcc-1.x and gcc-2.x compilers. From: Adrian Bunk <bunk@stusta.de> Some documentation updates and removes some code paths for gcc < 3.2. Acked-by: Russell King <rmk+kernel@arm.linux.org.uk> Signed-off-by: Adrian Bunk <bunk@stusta.de> Signed-off-by: Andrew Morton <akpm@osdl.org> Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'README')
-rw-r--r--README7
1 files changed, 2 insertions, 5 deletions
diff --git a/README b/README
index 61c4f7429233..cd5e2eb6213b 100644
--- a/README
+++ b/README
@@ -183,11 +183,8 @@ CONFIGURING the kernel:
183 183
184COMPILING the kernel: 184COMPILING the kernel:
185 185
186 - Make sure you have gcc 2.95.3 available. 186 - Make sure you have at least gcc 3.2 available.
187 gcc 2.91.66 (egcs-1.1.2), and gcc 2.7.2.3 are known to miscompile 187 For more information, refer to Documentation/Changes.
188 some parts of the kernel, and are *no longer supported*.
189 Also remember to upgrade your binutils package (for as/ld/nm and company)
190 if necessary. For more information, refer to Documentation/Changes.
191 188
192 Please note that you can still run a.out user programs with this kernel. 189 Please note that you can still run a.out user programs with this kernel.
193 190