aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorVineet Gupta2015-09-14 11:05:42 -0500
committerJonathan Corbet2015-09-18 11:05:29 -0500
commitad29fff889765b13cf6ca61462d5377934fcfcda (patch)
treee8298f6dd4c10d25fadfe56564db9f6202e810bc /README
parent96d8d5ffae5047a3525e0ffc86c904b260176047 (diff)
downloadkernel-omap-ad29fff889765b13cf6ca61462d5377934fcfcda.tar.gz
kernel-omap-ad29fff889765b13cf6ca61462d5377934fcfcda.tar.xz
kernel-omap-ad29fff889765b13cf6ca61462d5377934fcfcda.zip
README: Add ARC architecture
ARC support was added back in 2013 but I missed updating here Reported-by: Francois Bedard <fbedard@synopsys.com> Signed-off-by: Vineet Gupta <vgupta@synopsys.com> Signed-off-by: Jonathan Corbet <corbet@lwn.net>
Diffstat (limited to 'README')
-rw-r--r--README2
1 files changed, 1 insertions, 1 deletions
diff --git a/README b/README
index a326a6a6a46f..f4756ee1c918 100644
--- a/README
+++ b/README
@@ -24,7 +24,7 @@ ON WHAT HARDWARE DOES IT RUN?
24 today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and 24 today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and
25 UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell, 25 UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell,
26 IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS, 26 IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS,
27 Xtensa, Tilera TILE, AVR32 and Renesas M32R architectures. 27 Xtensa, Tilera TILE, AVR32, ARC and Renesas M32R architectures.
28 28
29 Linux is easily portable to most general-purpose 32- or 64-bit architectures 29 Linux is easily portable to most general-purpose 32- or 64-bit architectures
30 as long as they have a paged memory management unit (PMMU) and a port of the 30 as long as they have a paged memory management unit (PMMU) and a port of the