aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorPatrick Ringl2009-06-12 06:58:36 -0500
committerSam Ravnborg2009-06-14 15:20:27 -0500
commitb2d8993026a26f4ece8c8b3f2e138d2ba8f18eaa (patch)
treefd766ba048ebbf820ce136cd4cdf755bec811d35 /README
parent7923f90fffa8746f6457d4eea2109fd3d6414189 (diff)
downloadkernel-omap-b2d8993026a26f4ece8c8b3f2e138d2ba8f18eaa.tar.gz
kernel-omap-b2d8993026a26f4ece8c8b3f2e138d2ba8f18eaa.tar.xz
kernel-omap-b2d8993026a26f4ece8c8b3f2e138d2ba8f18eaa.zip
README: fix misleading pointer to the defconf directory
Signed-off-by: Patrick Ringl <patrick_@freenet.de> Cc: Arnd Bergmann <arnd@arndb.de>
Diffstat (limited to 'README')
-rw-r--r--README10
1 files changed, 9 insertions, 1 deletions
diff --git a/README b/README
index 7a078ff0ee06..737838fe73cc 100644
--- a/README
+++ b/README
@@ -176,7 +176,15 @@ CONFIGURING the kernel:
176 with questions already answered. 176 with questions already answered.
177 Additionally updates the dependencies. 177 Additionally updates the dependencies.
178 "make defconfig" Create a ./.config file by using the default 178 "make defconfig" Create a ./.config file by using the default
179 symbol values from arch/$ARCH/defconfig. 179 symbol values from either arch/$ARCH/defconfig
180 or arch/$ARCH/configs/${PLATFORM}_defconfig,
181 depending on the architecture.
182 "make ${PLATFORM}_defconfig"
183 Create a ./.config file by using the default
184 symbol values from
185 arch/$ARCH/configs/${PLATFORM}_defconfig.
186 Use "make help" to get a list of all available
187 platforms of your architecture.
180 "make allyesconfig" 188 "make allyesconfig"
181 Create a ./.config file by setting symbol 189 Create a ./.config file by setting symbol
182 values to 'y' as much as possible. 190 values to 'y' as much as possible.