aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorHorms2005-10-30 17:03:19 -0600
committerLinus Torvalds2005-10-30 19:37:27 -0600
commitb39f72fef241ce0ce971ed21922b4d64aefaf916 (patch)
treee1899adaec14cb5a0fc6cdf7f54be3015edc79fb /README
parent82da2c372712c772134d01317aa2517c923a74f8 (diff)
downloadkernel-omap-b39f72fef241ce0ce971ed21922b4d64aefaf916.tar.gz
kernel-omap-b39f72fef241ce0ce971ed21922b4d64aefaf916.tar.xz
kernel-omap-b39f72fef241ce0ce971ed21922b4d64aefaf916.zip
[PATCH] README doesn't mention bzip2 source tarball
Signed-off-by: Andrew Morton <akpm@osdl.org> Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'README')
-rw-r--r--README4
1 files changed, 4 insertions, 0 deletions
diff --git a/README b/README
index d1edcc7adabe..4ee7dda88ba3 100644
--- a/README
+++ b/README
@@ -54,6 +54,10 @@ INSTALLING the kernel:
54 54
55 gzip -cd linux-2.6.XX.tar.gz | tar xvf - 55 gzip -cd linux-2.6.XX.tar.gz | tar xvf -
56 56
57 or
58 bzip2 -dc linux-2.6.XX.tar.bz2 | tar xvf -
59
60
57 Replace "XX" with the version number of the latest kernel. 61 Replace "XX" with the version number of the latest kernel.
58 62
59 Do NOT use the /usr/src/linux area! This area has a (usually 63 Do NOT use the /usr/src/linux area! This area has a (usually