aboutsummaryrefslogtreecommitdiffstats
path: root/README
diff options
context:
space:
mode:
authorTracey Dent2010-11-24 05:56:36 -0600
committerChris Metcalf2011-02-23 10:31:22 -0600
commitcddb5de0531738b1adcebca8186e7078fd8c33fd (patch)
tree380b5381b876897f07800ab11740b82b5d8db20f /README
parentf5412be599602124d2bdd49947b231dd77c0bf99 (diff)
downloadkernel-omap-cddb5de0531738b1adcebca8186e7078fd8c33fd.tar.gz
kernel-omap-cddb5de0531738b1adcebca8186e7078fd8c33fd.tar.xz
kernel-omap-cddb5de0531738b1adcebca8186e7078fd8c33fd.zip
Readme: Add architecture
Add Tilera Tile architecture to the list of the architectures that Linux at least runs on. Signed-off-by: Tracey Dent <tdent48227@gmail.com> Signed-off-by: Chris Metcalf <cmetcalf@tilera.com>
Diffstat (limited to 'README')
-rw-r--r--README2
1 files changed, 1 insertions, 1 deletions
diff --git a/README b/README
index 1b81d2836873..8510017a3576 100644
--- a/README
+++ b/README
@@ -24,7 +24,7 @@ ON WHAT HARDWARE DOES IT RUN?
24 today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and 24 today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and
25 UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell, 25 UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell,
26 IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS, 26 IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS,
27 Xtensa, AVR32 and Renesas M32R architectures. 27 Xtensa, Tilera TILE, AVR32 and Renesas M32R architectures.
28 28
29 Linux is easily portable to most general-purpose 32- or 64-bit architectures 29 Linux is easily portable to most general-purpose 32- or 64-bit architectures
30 as long as they have a paged memory management unit (PMMU) and a port of the 30 as long as they have a paged memory management unit (PMMU) and a port of the