diff options
author | Sam Ravnborg | 2007-11-10 13:40:05 -0600 |
---|---|---|
committer | Sam Ravnborg | 2007-11-12 14:02:20 -0600 |
commit | 2a113281f5cd2febbab21a93c8943f8d3eece4d3 (patch) | |
tree | 12feb49c4531726c899f33a3a0dc1569ce8f217a /README | |
parent | 0f855aa64b3f63d35a891510cf7db932a435c116 (diff) | |
download | kernel-omap-2a113281f5cd2febbab21a93c8943f8d3eece4d3.tar.gz kernel-omap-2a113281f5cd2febbab21a93c8943f8d3eece4d3.tar.xz kernel-omap-2a113281f5cd2febbab21a93c8943f8d3eece4d3.zip |
kconfig: use $K64BIT to set 64BIT with all*config targets
The variable K64BIT can now be used to select the
value of CONFIG_64BIT.
This is for example useful for powerpc to generate
allmodconfig for both bit sizes - like this:
make ARCH=powerpc K64BIT=y
make ARCH=powerpc K64BIT=n
To use this the Kconfig file must use "64BIT" as the
config value to select between 32 and 64 bit.
Signed-off-by: Sam Ravnborg <sam@ravnborg.org>
Cc: Roman Zippel <zippel@linux-m68k.org>
Diffstat (limited to 'README')
-rw-r--r-- | README | 2 |
1 files changed, 2 insertions, 0 deletions
@@ -194,6 +194,8 @@ CONFIGURING the kernel: | |||
194 | "make *config" checks for a file named "all{yes/mod/no/random}.config" | 194 | "make *config" checks for a file named "all{yes/mod/no/random}.config" |
195 | for symbol values that are to be forced. If this file is not found, | 195 | for symbol values that are to be forced. If this file is not found, |
196 | it checks for a file named "all.config" to contain forced values. | 196 | it checks for a file named "all.config" to contain forced values. |
197 | Finally it checks the environment variable K64BIT and if found, sets | ||
198 | the config symbol "64BIT" to the value of the K64BIT variable. | ||
197 | 199 | ||
198 | NOTES on "make config": | 200 | NOTES on "make config": |
199 | - having unnecessary drivers will make the kernel bigger, and can | 201 | - having unnecessary drivers will make the kernel bigger, and can |