diff options
author | Jesper Juhl | 2005-11-13 18:07:44 -0600 |
---|---|---|
committer | Linus Torvalds | 2005-11-13 20:14:17 -0600 |
commit | 6ad44229ec85b3938a313a325f0449e23eac8aac (patch) | |
tree | a873ea0b48a047824d277efa77411dee3575ab20 /README | |
parent | 3f39894d1b5c253b10fcb8fbbbcf65a330f6cdc7 (diff) | |
download | kernel-omap-6ad44229ec85b3938a313a325f0449e23eac8aac.tar.gz kernel-omap-6ad44229ec85b3938a313a325f0449e23eac8aac.tar.xz kernel-omap-6ad44229ec85b3938a313a325f0449e23eac8aac.zip |
[PATCH] README: add info about -stable to README and point at applying-patches.txt
Signed-off-by: Jesper Juhl <jesper.juhl@gmail.com>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'README')
-rw-r--r-- | README | 5 |
1 files changed, 5 insertions, 0 deletions
@@ -81,6 +81,11 @@ INSTALLING the kernel: | |||
81 | failed patches (xxx# or xxx.rej). If there are, either you or me has | 81 | failed patches (xxx# or xxx.rej). If there are, either you or me has |
82 | made a mistake. | 82 | made a mistake. |
83 | 83 | ||
84 | Unlike patches for the 2.6.x kernels, patches for the 2.6.x.y kernels | ||
85 | (also known as the -stable kernels) are not incremental but instead apply | ||
86 | directly to the base 2.6.x kernel. Please read | ||
87 | Documentation/applying-patches.txt for more information. | ||
88 | |||
84 | Alternatively, the script patch-kernel can be used to automate this | 89 | Alternatively, the script patch-kernel can be used to automate this |
85 | process. It determines the current kernel version and applies any | 90 | process. It determines the current kernel version and applies any |
86 | patches found. | 91 | patches found. |