diff options
author | Randy Dunlap | 2006-12-06 22:39:14 -0600 |
---|---|---|
committer | Linus Torvalds | 2006-12-07 10:39:42 -0600 |
commit | 4e229beff7ee43d3d5e387ec91188b20f6267c00 (patch) | |
tree | 2a33f8012b6e14a196b503a1522e479dcb07deb8 /REPORTING-BUGS | |
parent | c6f24f99cd70a383699bdb34ddd9e6e51c83304c (diff) | |
download | kernel-omap-4e229beff7ee43d3d5e387ec91188b20f6267c00.tar.gz kernel-omap-4e229beff7ee43d3d5e387ec91188b20f6267c00.tar.xz kernel-omap-4e229beff7ee43d3d5e387ec91188b20f6267c00.zip |
[PATCH] REPORTING-BUGS: request .config file
Add kernel .config file to REPORTING-BUGS.
Signed-off-by: Randy Dunlap <randy.dunlap@oracle.com>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'REPORTING-BUGS')
-rw-r--r-- | REPORTING-BUGS | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/REPORTING-BUGS b/REPORTING-BUGS index f9da827a0c18..ac02e42a2627 100644 --- a/REPORTING-BUGS +++ b/REPORTING-BUGS | |||
@@ -40,7 +40,9 @@ summary from [1.]>" for easy identification by the developers. | |||
40 | [1.] One line summary of the problem: | 40 | [1.] One line summary of the problem: |
41 | [2.] Full description of the problem/report: | 41 | [2.] Full description of the problem/report: |
42 | [3.] Keywords (i.e., modules, networking, kernel): | 42 | [3.] Keywords (i.e., modules, networking, kernel): |
43 | [4.] Kernel version (from /proc/version): | 43 | [4.] Kernel information |
44 | [4.1.] Kernel version (from /proc/version): | ||
45 | [4.2.] Kernel .config file: | ||
44 | [5.] Most recent kernel version which did not have the bug: | 46 | [5.] Most recent kernel version which did not have the bug: |
45 | [6.] Output of Oops.. message (if applicable) with symbolic information | 47 | [6.] Output of Oops.. message (if applicable) with symbolic information |
46 | resolved (see Documentation/oops-tracing.txt) | 48 | resolved (see Documentation/oops-tracing.txt) |