diff options
author | Michael S. Tsirkin | 2011-12-04 07:05:55 -0600 |
---|---|---|
committer | Michael S. Tsirkin | 2011-12-04 08:00:19 -0600 |
commit | 193a667fba76b3df482cbf865228e26ee246e889 (patch) | |
tree | cfb4af170dd20728517f30f907d66b56bdbfba94 /arch/alpha/kernel/pci-noop.c | |
parent | 34f1bdee1910f7efe3c32e1a891dba4fd21cb3b6 (diff) | |
download | kernel-omap-193a667fba76b3df482cbf865228e26ee246e889.tar.gz kernel-omap-193a667fba76b3df482cbf865228e26ee246e889.tar.xz kernel-omap-193a667fba76b3df482cbf865228e26ee246e889.zip |
alpha: drop pci_iomap/pci_iounmap from pci-noop.c
Jenkins disables PCI so asm-generic provides inline
stubs for these, we don't need offline stubs as well.
Signed-off-by: Michael S. Tsirkin <mst@redhat.com>
Diffstat (limited to 'arch/alpha/kernel/pci-noop.c')
-rw-r--r-- | arch/alpha/kernel/pci-noop.c | 12 |
1 files changed, 0 insertions, 12 deletions
diff --git a/arch/alpha/kernel/pci-noop.c b/arch/alpha/kernel/pci-noop.c index 246100ef07c2..04eea4894ef3 100644 --- a/arch/alpha/kernel/pci-noop.c +++ b/arch/alpha/kernel/pci-noop.c | |||
@@ -185,15 +185,3 @@ struct dma_map_ops alpha_noop_ops = { | |||
185 | 185 | ||
186 | struct dma_map_ops *dma_ops = &alpha_noop_ops; | 186 | struct dma_map_ops *dma_ops = &alpha_noop_ops; |
187 | EXPORT_SYMBOL(dma_ops); | 187 | EXPORT_SYMBOL(dma_ops); |
188 | |||
189 | void __iomem *pci_iomap(struct pci_dev *dev, int bar, unsigned long maxlen) | ||
190 | { | ||
191 | return NULL; | ||
192 | } | ||
193 | |||
194 | void pci_iounmap(struct pci_dev *dev, void __iomem * addr) | ||
195 | { | ||
196 | } | ||
197 | |||
198 | EXPORT_SYMBOL(pci_iomap); | ||
199 | EXPORT_SYMBOL(pci_iounmap); | ||