aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMichael S. Tsirkin2011-12-01 04:41:36 -0600
committerMichael S. Tsirkin2011-12-04 08:00:17 -0600
commit34f1bdee1910f7efe3c32e1a891dba4fd21cb3b6 (patch)
treeff3b52d4ab12ae907117d8d1064fab94acbc11e3 /arch/alpha/kernel/pci-noop.c
parent2ebf5d0d79087005e1042df2cd0f7594782746d8 (diff)
downloadkernel-omap-34f1bdee1910f7efe3c32e1a891dba4fd21cb3b6.tar.gz
kernel-omap-34f1bdee1910f7efe3c32e1a891dba4fd21cb3b6.tar.xz
kernel-omap-34f1bdee1910f7efe3c32e1a891dba4fd21cb3b6.zip
mn10300: switch to GENERIC_PCI_IOMAP
The pci_iomap variant that arch/mn10300/unit-asb2305/pci-iomap.c uses differs from the generic one in that it does not use ioremap_nocache for PCI addresses. However, it turns out that PCI addresses are automatically noncached, so switching to ioremap_nocache and to the generic implementation is safe. Signed-off-by: Michael S. Tsirkin <mst@redhat.com>
Diffstat (limited to 'arch/alpha/kernel/pci-noop.c')
0 files changed, 0 insertions, 0 deletions