diff options
author | David Huang | 2017-08-18 05:00:42 -0500 |
---|---|---|
committer | David Huang | 2017-08-18 05:00:42 -0500 |
commit | 0b51cec0f27cb76ff520dbee7bcd6535726c0c19 (patch) | |
tree | 1fd53319c8cb9942ea65effec3123bb73323e80d /arch/arm/boot/dts/dra76-evm.dts | |
parent | b9ef742fba4ab2bcad11adeb25f1af3f0e4d8a62 (diff) | |
parent | b5194df45f8ca19e5f4215dec066492f473f11b9 (diff) | |
download | kernel-omap-0b51cec0f27cb76ff520dbee7bcd6535726c0c19.tar.gz kernel-omap-0b51cec0f27cb76ff520dbee7bcd6535726c0c19.tar.xz kernel-omap-0b51cec0f27cb76ff520dbee7bcd6535726c0c19.zip |
Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel into p-ti-lsk-linux-4.4.y
Auto Merge of:
TI-Feature: lcpd-linux-4.4.y_linux-4.4.y
TI-Tree: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git
TI-Branch: ti-lsk-linux-4.4.y
* 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel: (24 commits)
Linux 4.4.83
pinctrl: samsung: Remove bogus irq_[un]mask from resource management
pinctrl: sunxi: add a missing function of A10/A20 pinctrl driver
pnfs/blocklayout: require 64-bit sector_t
iio: adc: vf610_adc: Fix VALT selection value for REFSEL bits
usb:xhci:Add quirk for Certain failing HP keyboard on reset after resume
usb: quirks: Add no-lpm quirk for Moshi USB to Ethernet Adapter
usb: core: unlink urbs from the tail of the endpoint's urb_list
USB: Check for dropped connection before switching to full speed
uas: Add US_FL_IGNORE_RESIDUE for Initio Corporation INIC-3069
iio: light: tsl2563: use correct event code
iio: accel: bmc150: Always restore device to normal mode after suspend-resume
staging:iio:resolver:ad2s1210 fix negative IIO_ANGL_VEL read
USB: hcd: Mark secondary HCD as dead if the primary one died
usb: musb: fix tx fifo flush handling again
USB: serial: pl2303: add new ATEN device id
USB: serial: cp210x: add support for Qivicon USB ZigBee dongle
USB: serial: option: add D-Link DWM-222 device ID
nfs/flexfiles: fix leak of nfs4_ff_ds_version arrays
fuse: initialize the flock flag in fuse_file on allocation
...
Signed-off-by: David Huang <d-huang@ti.com>
Diffstat (limited to 'arch/arm/boot/dts/dra76-evm.dts')
0 files changed, 0 insertions, 0 deletions