aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLinus Torvalds2012-01-10 19:39:40 -0600
committerLinus Torvalds2012-01-10 19:39:40 -0600
commit06792c4dde2ad143928cc95c1ba218c6269c494b (patch)
tree92bdd4631612c9e3d8e5f6f06839f75c5473300a /arch/c6x/boot/dts/tms320c6472.dtsi
parent4690dfa8cd66c37fbe99bb8cd5baa86102110776 (diff)
parent166c0eaedfc3157dc1394c27e827add19f05fb27 (diff)
downloadkernel-omap-06792c4dde2ad143928cc95c1ba218c6269c494b.tar.gz
kernel-omap-06792c4dde2ad143928cc95c1ba218c6269c494b.tar.xz
kernel-omap-06792c4dde2ad143928cc95c1ba218c6269c494b.zip
Merge tag 'for-linux-3.3-merge-window' of git://linux-c6x.org/git/projects/linux-c6x-upstreaming
* tag 'for-linux-3.3-merge-window' of git://linux-c6x.org/git/projects/linux-c6x-upstreaming: (29 commits) C6X: replace tick_nohz_stop/restart_sched_tick calls C6X: add register_cpu call C6X: deal with memblock API changes C6X: fix timer64 initialization C6X: fix layout of EMIFA registers C6X: MAINTAINERS C6X: DSCR - Device State Configuration Registers C6X: EMIF - External Memory Interface C6X: general SoC support C6X: library code C6X: headers C6X: ptrace support C6X: loadable module support C6X: cache control C6X: clocks C6X: build infrastructure C6X: syscalls C6X: interrupt handling C6X: time management C6X: signal management ...
Diffstat (limited to 'arch/c6x/boot/dts/tms320c6472.dtsi')
-rw-r--r--arch/c6x/boot/dts/tms320c6472.dtsi134
1 files changed, 134 insertions, 0 deletions
diff --git a/arch/c6x/boot/dts/tms320c6472.dtsi b/arch/c6x/boot/dts/tms320c6472.dtsi
new file mode 100644
index 000000000000..b488aaec65c0
--- /dev/null
+++ b/arch/c6x/boot/dts/tms320c6472.dtsi
@@ -0,0 +1,134 @@
1
2/ {
3 #address-cells = <1>;
4 #size-cells = <1>;
5
6 cpus {
7 #address-cells = <1>;
8 #size-cells = <0>;
9
10 cpu@0 {
11 device_type = "cpu";
12 reg = <0>;
13 model = "ti,c64x+";
14 };
15 cpu@1 {
16 device_type = "cpu";
17 reg = <1>;
18 model = "ti,c64x+";
19 };
20 cpu@2 {
21 device_type = "cpu";
22 reg = <2>;
23 model = "ti,c64x+";
24 };
25 cpu@3 {
26 device_type = "cpu";
27 reg = <3>;
28 model = "ti,c64x+";
29 };
30 cpu@4 {
31 device_type = "cpu";
32 reg = <4>;
33 model = "ti,c64x+";
34 };
35 cpu@5 {
36 device_type = "cpu";
37 reg = <5>;
38 model = "ti,c64x+";
39 };
40 };
41
42 soc {
43 compatible = "simple-bus";
44 model = "tms320c6472";
45 #address-cells = <1>;
46 #size-cells = <1>;
47 ranges;
48
49 core_pic: interrupt-controller {
50 compatible = "ti,c64x+core-pic";
51 interrupt-controller;
52 #interrupt-cells = <1>;
53 };
54
55 megamod_pic: interrupt-controller@1800000 {
56 compatible = "ti,c64x+megamod-pic";
57 interrupt-controller;
58 #interrupt-cells = <1>;
59 reg = <0x1800000 0x1000>;
60 interrupt-parent = <&core_pic>;
61 };
62
63 cache-controller@1840000 {
64 compatible = "ti,c64x+cache";
65 reg = <0x01840000 0x8400>;
66 };
67
68 timer0: timer@25e0000 {
69 compatible = "ti,c64x+timer64";
70 ti,core-mask = < 0x01 >;
71 reg = <0x25e0000 0x40>;
72 };
73
74 timer1: timer@25f0000 {
75 compatible = "ti,c64x+timer64";
76 ti,core-mask = < 0x02 >;
77 reg = <0x25f0000 0x40>;
78 };
79
80 timer2: timer@2600000 {
81 compatible = "ti,c64x+timer64";
82 ti,core-mask = < 0x04 >;
83 reg = <0x2600000 0x40>;
84 };
85
86 timer3: timer@2610000 {
87 compatible = "ti,c64x+timer64";
88 ti,core-mask = < 0x08 >;
89 reg = <0x2610000 0x40>;
90 };
91
92 timer4: timer@2620000 {
93 compatible = "ti,c64x+timer64";
94 ti,core-mask = < 0x10 >;
95 reg = <0x2620000 0x40>;
96 };
97
98 timer5: timer@2630000 {
99 compatible = "ti,c64x+timer64";
100 ti,core-mask = < 0x20 >;
101 reg = <0x2630000 0x40>;
102 };
103
104 clock-controller@29a0000 {
105 compatible = "ti,c6472-pll", "ti,c64x+pll";
106 reg = <0x029a0000 0x200>;
107 ti,c64x+pll-bypass-delay = <200>;
108 ti,c64x+pll-reset-delay = <12000>;
109 ti,c64x+pll-lock-delay = <80000>;
110 };
111
112 device-state-controller@2a80000 {
113 compatible = "ti,c64x+dscr";
114 reg = <0x02a80000 0x1000>;
115
116 ti,dscr-devstat = <0>;
117 ti,dscr-silicon-rev = <0x70c 16 0xff>;
118
119 ti,dscr-mac-fuse-regs = <0x700 1 2 3 4
120 0x704 5 6 0 0>;
121
122 ti,dscr-rmii-resets = <0x208 1
123 0x20c 1>;
124
125 ti,dscr-locked-regs = <0x200 0x204 0x0a1e183a
126 0x40c 0x420 0xbea7
127 0x41c 0x420 0xbea7>;
128
129 ti,dscr-privperm = <0x41c 0xaaaaaaaa>;
130
131 ti,dscr-devstate-ctl-regs = <0 13 0x200 1 0 0 1>;
132 };
133 };
134};