diff options
author | Omar Sandoval | 2016-06-08 20:22:20 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2016-10-07 08:23:44 -0500 |
commit | 4042db311c0fc3ebea3f85e39adba70ef01d5756 (patch) | |
tree | e6d872a66ed0c246732a6720b5d9c89324156722 /block | |
parent | 0e13a4948cbf910cf87f14331017adade75f7dd6 (diff) | |
download | kernel-omap-4042db311c0fc3ebea3f85e39adba70ef01d5756.tar.gz kernel-omap-4042db311c0fc3ebea3f85e39adba70ef01d5756.tar.xz kernel-omap-4042db311c0fc3ebea3f85e39adba70ef01d5756.zip |
blk-mq: actually hook up defer list when running requests
commit 52b9c330c6a8a4b5a1819bdaddf4ec76ab571e81 upstream.
If ->queue_rq() returns BLK_MQ_RQ_QUEUE_OK, we use continue and skip
over the rest of the loop body. However, dptr is assigned later in the
loop body, and the BLK_MQ_RQ_QUEUE_OK case is exactly the case that we'd
want it for.
NVMe isn't actually using BLK_MQ_F_DEFER_ISSUE yet, nor is any other
in-tree driver, but if the code's going to be there, it might as well
work.
Fixes: 74c450521dd8 ("blk-mq: add a 'list' parameter to ->queue_rq()")
Signed-off-by: Omar Sandoval <osandov@fb.com>
Signed-off-by: Jens Axboe <axboe@fb.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'block')
-rw-r--r-- | block/blk-mq.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/block/blk-mq.c b/block/blk-mq.c index 839b1e17481b..c3e461ec40e4 100644 --- a/block/blk-mq.c +++ b/block/blk-mq.c | |||
@@ -780,7 +780,7 @@ static void __blk_mq_run_hw_queue(struct blk_mq_hw_ctx *hctx) | |||
780 | switch (ret) { | 780 | switch (ret) { |
781 | case BLK_MQ_RQ_QUEUE_OK: | 781 | case BLK_MQ_RQ_QUEUE_OK: |
782 | queued++; | 782 | queued++; |
783 | continue; | 783 | break; |
784 | case BLK_MQ_RQ_QUEUE_BUSY: | 784 | case BLK_MQ_RQ_QUEUE_BUSY: |
785 | list_add(&rq->queuelist, &rq_list); | 785 | list_add(&rq->queuelist, &rq_list); |
786 | __blk_mq_requeue_request(rq); | 786 | __blk_mq_requeue_request(rq); |