diff options
author | Kai-Heng Feng | 2017-08-14 22:11:26 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2017-08-24 19:02:35 -0500 |
commit | 0dbf7f7811df34f0e6af97b885619780014f81e1 (patch) | |
tree | b25c0862d774d228d8f384a2822890e7dd19a80a /drivers/input/mouse/elan_i2c_core.c | |
parent | 4362533a04680de13acd3e6f5a16c3d81502f589 (diff) | |
download | kernel-omap-0dbf7f7811df34f0e6af97b885619780014f81e1.tar.gz kernel-omap-0dbf7f7811df34f0e6af97b885619780014f81e1.tar.xz kernel-omap-0dbf7f7811df34f0e6af97b885619780014f81e1.zip |
Input: elan_i2c - add ELAN0608 to the ACPI table
commit 1874064eed0502bd9bef7be8023757b0c4f26883 upstream.
Similar to commit 722c5ac708b4f ("Input: elan_i2c - add ELAN0605 to the
ACPI table"), ELAN0608 should be handled by elan_i2c.
This touchpad can be found in Lenovo ideapad 320-14IKB.
BugLink: https://bugs.launchpad.net/bugs/1708852
Signed-off-by: Kai-Heng Feng <kai.heng.feng@canonical.com>
Signed-off-by: Dmitry Torokhov <dmitry.torokhov@gmail.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'drivers/input/mouse/elan_i2c_core.c')
-rw-r--r-- | drivers/input/mouse/elan_i2c_core.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/drivers/input/mouse/elan_i2c_core.c b/drivers/input/mouse/elan_i2c_core.c index da5458dfb1e3..d5309d0a0482 100644 --- a/drivers/input/mouse/elan_i2c_core.c +++ b/drivers/input/mouse/elan_i2c_core.c | |||
@@ -1235,6 +1235,7 @@ static const struct acpi_device_id elan_acpi_id[] = { | |||
1235 | { "ELAN0100", 0 }, | 1235 | { "ELAN0100", 0 }, |
1236 | { "ELAN0600", 0 }, | 1236 | { "ELAN0600", 0 }, |
1237 | { "ELAN0605", 0 }, | 1237 | { "ELAN0605", 0 }, |
1238 | { "ELAN0608", 0 }, | ||
1238 | { "ELAN1000", 0 }, | 1239 | { "ELAN1000", 0 }, |
1239 | { } | 1240 | { } |
1240 | }; | 1241 | }; |