diff options
author | Linus Torvalds | 2015-07-01 12:49:25 -0500 |
---|---|---|
committer | Linus Torvalds | 2015-07-01 12:49:25 -0500 |
commit | 02201e3f1b46aed7c6348f406b7b40de80ba6de3 (patch) | |
tree | 2392c9098359725c195dd82a72b20ccedc1a1509 /drivers/input/mouse | |
parent | 0890a264794f33df540fbaf274699146903b4e6b (diff) | |
parent | 20bdc2cfdbc484777b30b96fcdbb8994038f3ce1 (diff) | |
download | kernel-omap-02201e3f1b46aed7c6348f406b7b40de80ba6de3.tar.gz kernel-omap-02201e3f1b46aed7c6348f406b7b40de80ba6de3.tar.xz kernel-omap-02201e3f1b46aed7c6348f406b7b40de80ba6de3.zip |
Merge tag 'modules-next-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/rusty/linux
Pull module updates from Rusty Russell:
"Main excitement here is Peter Zijlstra's lockless rbtree optimization
to speed module address lookup. He found some abusers of the module
lock doing that too.
A little bit of parameter work here too; including Dan Streetman's
breaking up the big param mutex so writing a parameter can load
another module (yeah, really). Unfortunately that broke the usual
suspects, !CONFIG_MODULES and !CONFIG_SYSFS, so those fixes were
appended too"
* tag 'modules-next-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/rusty/linux: (26 commits)
modules: only use mod->param_lock if CONFIG_MODULES
param: fix module param locks when !CONFIG_SYSFS.
rcu: merge fix for Convert ACCESS_ONCE() to READ_ONCE() and WRITE_ONCE()
module: add per-module param_lock
module: make perm const
params: suppress unused variable error, warn once just in case code changes.
modules: clarify CONFIG_MODULE_COMPRESS help, suggest 'N'.
kernel/module.c: avoid ifdefs for sig_enforce declaration
kernel/workqueue.c: remove ifdefs over wq_power_efficient
kernel/params.c: export param_ops_bool_enable_only
kernel/params.c: generalize bool_enable_only
kernel/module.c: use generic module param operaters for sig_enforce
kernel/params: constify struct kernel_param_ops uses
sysfs: tightened sysfs permission checks
module: Rework module_addr_{min,max}
module: Use __module_address() for module_address_lookup()
module: Make the mod_tree stuff conditional on PERF_EVENTS || TRACING
module: Optimize __module_address() using a latched RB-tree
rbtree: Implement generic latch_tree
seqlock: Introduce raw_read_seqcount_latch()
...
Diffstat (limited to 'drivers/input/mouse')
-rw-r--r-- | drivers/input/mouse/psmouse-base.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/input/mouse/psmouse-base.c b/drivers/input/mouse/psmouse-base.c index 7c4ba43d253e..ec3477036150 100644 --- a/drivers/input/mouse/psmouse-base.c +++ b/drivers/input/mouse/psmouse-base.c | |||
@@ -47,7 +47,7 @@ MODULE_LICENSE("GPL"); | |||
47 | static unsigned int psmouse_max_proto = PSMOUSE_AUTO; | 47 | static unsigned int psmouse_max_proto = PSMOUSE_AUTO; |
48 | static int psmouse_set_maxproto(const char *val, const struct kernel_param *); | 48 | static int psmouse_set_maxproto(const char *val, const struct kernel_param *); |
49 | static int psmouse_get_maxproto(char *buffer, const struct kernel_param *kp); | 49 | static int psmouse_get_maxproto(char *buffer, const struct kernel_param *kp); |
50 | static struct kernel_param_ops param_ops_proto_abbrev = { | 50 | static const struct kernel_param_ops param_ops_proto_abbrev = { |
51 | .set = psmouse_set_maxproto, | 51 | .set = psmouse_set_maxproto, |
52 | .get = psmouse_get_maxproto, | 52 | .get = psmouse_get_maxproto, |
53 | }; | 53 | }; |