aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTakashi Iwai2015-11-06 13:26:01 -0600
committerDmitry Torokhov2015-11-06 13:27:08 -0600
commit60603950f836ef4e88daddf61a273b91e671db2d (patch)
treeb060966a7b688f668d8fa46932de0856a5abd075 /drivers/input/mouse
parenta748941c95d2cd8f1a23e4e716b3178179c7fdbe (diff)
downloadkernel-omap-60603950f836ef4e88daddf61a273b91e671db2d.tar.gz
kernel-omap-60603950f836ef4e88daddf61a273b91e671db2d.tar.xz
kernel-omap-60603950f836ef4e88daddf61a273b91e671db2d.zip
Input: elantech - add Fujitsu Lifebook U745 to force crc_enabled
Another Lifebook machine that needs the same quirk as other similar models to make the driver working. Bugzilla: https://bugzilla.opensuse.org/show_bug.cgi?id=883192 Cc: <stable@vger.kernel.org> Signed-off-by: Takashi Iwai <tiwai@suse.de> Signed-off-by: Dmitry Torokhov <dmitry.torokhov@gmail.com>
Diffstat (limited to 'drivers/input/mouse')
-rw-r--r--drivers/input/mouse/elantech.c7
1 files changed, 7 insertions, 0 deletions
diff --git a/drivers/input/mouse/elantech.c b/drivers/input/mouse/elantech.c
index 2955f1d0ca6c..537ebb0e193a 100644
--- a/drivers/input/mouse/elantech.c
+++ b/drivers/input/mouse/elantech.c
@@ -1520,6 +1520,13 @@ static const struct dmi_system_id elantech_dmi_force_crc_enabled[] = {
1520 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E544"), 1520 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E544"),
1521 }, 1521 },
1522 }, 1522 },
1523 {
1524 /* Fujitsu LIFEBOOK U745 does not work with crc_enabled == 0 */
1525 .matches = {
1526 DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"),
1527 DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK U745"),
1528 },
1529 },
1523#endif 1530#endif
1524 { } 1531 { }
1525}; 1532};