diff options
author | Benjamin Tissoires | 2015-07-20 11:56:18 -0500 |
---|---|---|
committer | Dmitry Torokhov | 2015-07-20 11:57:19 -0500 |
commit | 6ccfe64c770139675a080ee5029ded7d89d9ea0d (patch) | |
tree | 856e0a0e559a7b07daedb09043f8cf2a78bc8320 /drivers/input/mouse | |
parent | dd1b85dc446b7cfaeaa7e250d2ff2acc44a0d51d (diff) | |
download | kernel-omap-6ccfe64c770139675a080ee5029ded7d89d9ea0d.tar.gz kernel-omap-6ccfe64c770139675a080ee5029ded7d89d9ea0d.tar.xz kernel-omap-6ccfe64c770139675a080ee5029ded7d89d9ea0d.zip |
Input: elan_i2c - enable ELAN0600 acpi panels
ELAN0600 seems to work just fine in mouse emulation mode through i2c-hid,
but to have full raw touch support we need to register it in elan_i2c.ko
Reported-and-tested-by: Alessio Treglia <alessio@debian.org>
Signed-off-by: Benjamin Tissoires <benjamin.tissoires@redhat.com>
Acked-by: Jiri Kosina <jkosina@suse.com>
Signed-off-by: Dmitry Torokhov <dmitry.torokhov@gmail.com>
Diffstat (limited to 'drivers/input/mouse')
-rw-r--r-- | drivers/input/mouse/elan_i2c_core.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/drivers/input/mouse/elan_i2c_core.c b/drivers/input/mouse/elan_i2c_core.c index e7ef4ab1b37d..4a5d6ee5caaf 100644 --- a/drivers/input/mouse/elan_i2c_core.c +++ b/drivers/input/mouse/elan_i2c_core.c | |||
@@ -1167,6 +1167,7 @@ MODULE_DEVICE_TABLE(i2c, elan_id); | |||
1167 | #ifdef CONFIG_ACPI | 1167 | #ifdef CONFIG_ACPI |
1168 | static const struct acpi_device_id elan_acpi_id[] = { | 1168 | static const struct acpi_device_id elan_acpi_id[] = { |
1169 | { "ELAN0000", 0 }, | 1169 | { "ELAN0000", 0 }, |
1170 | { "ELAN0600", 0 }, | ||
1170 | { } | 1171 | { } |
1171 | }; | 1172 | }; |
1172 | MODULE_DEVICE_TABLE(acpi, elan_acpi_id); | 1173 | MODULE_DEVICE_TABLE(acpi, elan_acpi_id); |