aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPaul Bolle2013-03-09 16:16:44 -0600
committerGreg Kroah-Hartman2013-03-20 15:10:54 -0500
commitce05554900c8b8f9c68988c5823428f8730ed445 (patch)
treeb81d5051539934fee6b44133876dafbca28b4723 /drivers/tty/serial/Kconfig
parent9858f47888317bf404d73715cfe8746df95ab351 (diff)
downloadkernel-omap-ce05554900c8b8f9c68988c5823428f8730ed445.tar.gz
kernel-omap-ce05554900c8b8f9c68988c5823428f8730ed445.tar.xz
kernel-omap-ce05554900c8b8f9c68988c5823428f8730ed445.zip
tty: serial: fix typo "ARCH_S5P6450"
commit 827aa0d36d486f359808c8fb931cf7a71011a09d upstream. This could have been either ARCH_S5P64X0 or CPU_S5P6450. Looking at commit 2555e663b367b8d555e76023f4de3f6338c28d6c ("ARM: S5P64X0: Add UART serial support for S5P6450") - which added this typo - makes clear this should be CPU_S5P6450. Signed-off-by: Paul Bolle <pebolle@tiscali.nl> Acked-by: Kukjin Kim <kgene.kim@samsung.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'drivers/tty/serial/Kconfig')
-rw-r--r--drivers/tty/serial/Kconfig2
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/tty/serial/Kconfig b/drivers/tty/serial/Kconfig
index 59c23d038106..944e124c3d43 100644
--- a/drivers/tty/serial/Kconfig
+++ b/drivers/tty/serial/Kconfig
@@ -216,7 +216,7 @@ config SERIAL_SAMSUNG_UARTS_4
216config SERIAL_SAMSUNG_UARTS 216config SERIAL_SAMSUNG_UARTS
217 int 217 int
218 depends on PLAT_SAMSUNG 218 depends on PLAT_SAMSUNG
219 default 6 if ARCH_S5P6450 219 default 6 if CPU_S5P6450
220 default 4 if SERIAL_SAMSUNG_UARTS_4 || CPU_S3C2416 220 default 4 if SERIAL_SAMSUNG_UARTS_4 || CPU_S3C2416
221 default 3 221 default 3
222 help 222 help