diff options
author | Kees Cook | 2017-08-18 17:16:31 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2017-08-24 19:02:35 -0500 |
commit | 240628085effc47e86f51fc3fb37bc0e628f9a85 (patch) | |
tree | 6e99a6fe1ac16c8aadb31ad1e1cea38bfea1dff2 /drivers/xen/biomerge.c | |
parent | cc971fa12bd2dff6c0432c860d784c6cdaf5a04b (diff) | |
download | kernel-omap-240628085effc47e86f51fc3fb37bc0e628f9a85.tar.gz kernel-omap-240628085effc47e86f51fc3fb37bc0e628f9a85.tar.xz kernel-omap-240628085effc47e86f51fc3fb37bc0e628f9a85.zip |
mm: revert x86_64 and arm64 ELF_ET_DYN_BASE base changes
commit c715b72c1ba406f133217b509044c38d8e714a37 upstream.
Moving the x86_64 and arm64 PIE base from 0x555555554000 to 0x000100000000
broke AddressSanitizer. This is a partial revert of:
eab09532d400 ("binfmt_elf: use ELF_ET_DYN_BASE only for PIE")
02445990a96e ("arm64: move ELF_ET_DYN_BASE to 4GB / 4MB")
The AddressSanitizer tool has hard-coded expectations about where
executable mappings are loaded.
The motivation for changing the PIE base in the above commits was to
avoid the Stack-Clash CVEs that allowed executable mappings to get too
close to heap and stack. This was mainly a problem on 32-bit, but the
64-bit bases were moved too, in an effort to proactively protect those
systems (proofs of concept do exist that show 64-bit collisions, but
other recent changes to fix stack accounting and setuid behaviors will
minimize the impact).
The new 32-bit PIE base is fine for ASan (since it matches the ET_EXEC
base), so only the 64-bit PIE base needs to be reverted to let x86 and
arm64 ASan binaries run again. Future changes to the 64-bit PIE base on
these architectures can be made optional once a more dynamic method for
dealing with AddressSanitizer is found. (e.g. always loading PIE into
the mmap region for marked binaries.)
Link: http://lkml.kernel.org/r/20170807201542.GA21271@beast
Fixes: eab09532d400 ("binfmt_elf: use ELF_ET_DYN_BASE only for PIE")
Fixes: 02445990a96e ("arm64: move ELF_ET_DYN_BASE to 4GB / 4MB")
Signed-off-by: Kees Cook <keescook@chromium.org>
Reported-by: Kostya Serebryany <kcc@google.com>
Acked-by: Will Deacon <will.deacon@arm.com>
Cc: Ingo Molnar <mingo@elte.hu>
Cc: "H. Peter Anvin" <hpa@zytor.com>
Cc: Thomas Gleixner <tglx@linutronix.de>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'drivers/xen/biomerge.c')
0 files changed, 0 insertions, 0 deletions