diff options
author | Dave Airlie | 2013-05-02 01:45:02 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:53:59 -0500 |
commit | 52af8300d2a3478a621791f122bd9c4e3eb5840a (patch) | |
tree | 68d5e17263b0f5daf6ae03d92ff608e0aac4d608 /drivers | |
parent | 5770e6e6d30ab6776797ff4328c73a6f55870447 (diff) | |
download | kernel-omap-52af8300d2a3478a621791f122bd9c4e3eb5840a.tar.gz kernel-omap-52af8300d2a3478a621791f122bd9c4e3eb5840a.tar.xz kernel-omap-52af8300d2a3478a621791f122bd9c4e3eb5840a.zip |
drm/cirrus: deal with bo reserve fail in dirty update path
commit f3b2bbdc8a87a080ccd23d27fca4b87d61340dd4 upstream.
Port over the mgag200 fix to cirrus as it suffers the same issue.
On F19 testing, it was noticed we get a lot of errors in dmesg
about being unable to reserve the buffer when plymouth starts,
this is due to the buffer being in the process of migrating,
so it makes sense we can't reserve it.
In order to deal with it, this adds delayed updates for the dirty
updates, when the bo is unreservable, in the normal console case
this shouldn't ever happen, its just when plymouth or X is
pushing the console bo to system memory.
Signed-off-by: Dave Airlie <airlied@redhat.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'drivers')
-rw-r--r-- | drivers/gpu/drm/cirrus/cirrus_drv.h | 2 | ||||
-rw-r--r-- | drivers/gpu/drm/cirrus/cirrus_fbdev.c | 38 | ||||
-rw-r--r-- | drivers/gpu/drm/cirrus/cirrus_ttm.c | 2 |
3 files changed, 40 insertions, 2 deletions
diff --git a/drivers/gpu/drm/cirrus/cirrus_drv.h b/drivers/gpu/drm/cirrus/cirrus_drv.h index 6e0cc724e5a2..7ca059596887 100644 --- a/drivers/gpu/drm/cirrus/cirrus_drv.h +++ b/drivers/gpu/drm/cirrus/cirrus_drv.h | |||
@@ -154,6 +154,8 @@ struct cirrus_fbdev { | |||
154 | struct list_head fbdev_list; | 154 | struct list_head fbdev_list; |
155 | void *sysram; | 155 | void *sysram; |
156 | int size; | 156 | int size; |
157 | int x1, y1, x2, y2; /* dirty rect */ | ||
158 | spinlock_t dirty_lock; | ||
157 | }; | 159 | }; |
158 | 160 | ||
159 | struct cirrus_bo { | 161 | struct cirrus_bo { |
diff --git a/drivers/gpu/drm/cirrus/cirrus_fbdev.c b/drivers/gpu/drm/cirrus/cirrus_fbdev.c index 6c6b4c87d309..1e64d6f067b7 100644 --- a/drivers/gpu/drm/cirrus/cirrus_fbdev.c +++ b/drivers/gpu/drm/cirrus/cirrus_fbdev.c | |||
@@ -26,16 +26,51 @@ static void cirrus_dirty_update(struct cirrus_fbdev *afbdev, | |||
26 | int bpp = (afbdev->gfb.base.bits_per_pixel + 7)/8; | 26 | int bpp = (afbdev->gfb.base.bits_per_pixel + 7)/8; |
27 | int ret; | 27 | int ret; |
28 | bool unmap = false; | 28 | bool unmap = false; |
29 | bool store_for_later = false; | ||
30 | int x2, y2; | ||
31 | unsigned long flags; | ||
29 | 32 | ||
30 | obj = afbdev->gfb.obj; | 33 | obj = afbdev->gfb.obj; |
31 | bo = gem_to_cirrus_bo(obj); | 34 | bo = gem_to_cirrus_bo(obj); |
32 | 35 | ||
36 | /* | ||
37 | * try and reserve the BO, if we fail with busy | ||
38 | * then the BO is being moved and we should | ||
39 | * store up the damage until later. | ||
40 | */ | ||
33 | ret = cirrus_bo_reserve(bo, true); | 41 | ret = cirrus_bo_reserve(bo, true); |
34 | if (ret) { | 42 | if (ret) { |
35 | DRM_ERROR("failed to reserve fb bo\n"); | 43 | if (ret != -EBUSY) |
44 | return; | ||
45 | store_for_later = true; | ||
46 | } | ||
47 | |||
48 | x2 = x + width - 1; | ||
49 | y2 = y + height - 1; | ||
50 | spin_lock_irqsave(&afbdev->dirty_lock, flags); | ||
51 | |||
52 | if (afbdev->y1 < y) | ||
53 | y = afbdev->y1; | ||
54 | if (afbdev->y2 > y2) | ||
55 | y2 = afbdev->y2; | ||
56 | if (afbdev->x1 < x) | ||
57 | x = afbdev->x1; | ||
58 | if (afbdev->x2 > x2) | ||
59 | x2 = afbdev->x2; | ||
60 | |||
61 | if (store_for_later) { | ||
62 | afbdev->x1 = x; | ||
63 | afbdev->x2 = x2; | ||
64 | afbdev->y1 = y; | ||
65 | afbdev->y2 = y2; | ||
66 | spin_unlock_irqrestore(&afbdev->dirty_lock, flags); | ||
36 | return; | 67 | return; |
37 | } | 68 | } |
38 | 69 | ||
70 | afbdev->x1 = afbdev->y1 = INT_MAX; | ||
71 | afbdev->x2 = afbdev->y2 = 0; | ||
72 | spin_unlock_irqrestore(&afbdev->dirty_lock, flags); | ||
73 | |||
39 | if (!bo->kmap.virtual) { | 74 | if (!bo->kmap.virtual) { |
40 | ret = ttm_bo_kmap(&bo->bo, 0, bo->bo.num_pages, &bo->kmap); | 75 | ret = ttm_bo_kmap(&bo->bo, 0, bo->bo.num_pages, &bo->kmap); |
41 | if (ret) { | 76 | if (ret) { |
@@ -282,6 +317,7 @@ int cirrus_fbdev_init(struct cirrus_device *cdev) | |||
282 | 317 | ||
283 | cdev->mode_info.gfbdev = gfbdev; | 318 | cdev->mode_info.gfbdev = gfbdev; |
284 | gfbdev->helper.funcs = &cirrus_fb_helper_funcs; | 319 | gfbdev->helper.funcs = &cirrus_fb_helper_funcs; |
320 | spin_lock_init(&gfbdev->dirty_lock); | ||
285 | 321 | ||
286 | ret = drm_fb_helper_init(cdev->dev, &gfbdev->helper, | 322 | ret = drm_fb_helper_init(cdev->dev, &gfbdev->helper, |
287 | cdev->num_crtc, CIRRUSFB_CONN_LIMIT); | 323 | cdev->num_crtc, CIRRUSFB_CONN_LIMIT); |
diff --git a/drivers/gpu/drm/cirrus/cirrus_ttm.c b/drivers/gpu/drm/cirrus/cirrus_ttm.c index 1413a26e4905..2ed8cfc740c9 100644 --- a/drivers/gpu/drm/cirrus/cirrus_ttm.c +++ b/drivers/gpu/drm/cirrus/cirrus_ttm.c | |||
@@ -321,7 +321,7 @@ int cirrus_bo_reserve(struct cirrus_bo *bo, bool no_wait) | |||
321 | 321 | ||
322 | ret = ttm_bo_reserve(&bo->bo, true, no_wait, false, 0); | 322 | ret = ttm_bo_reserve(&bo->bo, true, no_wait, false, 0); |
323 | if (ret) { | 323 | if (ret) { |
324 | if (ret != -ERESTARTSYS) | 324 | if (ret != -ERESTARTSYS && ret != -EBUSY) |
325 | DRM_ERROR("reserve failed %p\n", bo); | 325 | DRM_ERROR("reserve failed %p\n", bo); |
326 | return ret; | 326 | return ret; |
327 | } | 327 | } |