diff options
author | Chris Ruffin | 2011-01-12 18:59:38 -0600 |
---|---|---|
committer | Linus Torvalds | 2011-01-13 10:03:08 -0600 |
commit | b8cb464e4a8abc60ad5a43e0375fec8a3c728167 (patch) | |
tree | 963814e8a73c5ead81be22863d880f151b991eab /firmware | |
parent | 8369744fc4418743d3d84a8490d576e3dbf01594 (diff) | |
download | kernel-omap-b8cb464e4a8abc60ad5a43e0375fec8a3c728167.tar.gz kernel-omap-b8cb464e4a8abc60ad5a43e0375fec8a3c728167.tar.xz kernel-omap-b8cb464e4a8abc60ad5a43e0375fec8a3c728167.zip |
ihex: fix unused return value compiler warning
Fix unusued return value compiler warnings due to unchecked write() calls.
[akpm@linux-foundation.org: correctly handle short writes]
Signed-off-by: Chris Ruffin <cmruffin@gmail.com>
Cc: Mark Brown <broonie@opensource.wolfsonmicro.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'firmware')
-rw-r--r-- | firmware/ihex2fw.c | 9 |
1 files changed, 5 insertions, 4 deletions
diff --git a/firmware/ihex2fw.c b/firmware/ihex2fw.c index ba0cf0b601bb..cf38e159131a 100644 --- a/firmware/ihex2fw.c +++ b/firmware/ihex2fw.c | |||
@@ -124,8 +124,7 @@ int main(int argc, char **argv) | |||
124 | if (process_ihex(data, st.st_size)) | 124 | if (process_ihex(data, st.st_size)) |
125 | return 1; | 125 | return 1; |
126 | 126 | ||
127 | output_records(outfd); | 127 | return output_records(outfd); |
128 | return 0; | ||
129 | } | 128 | } |
130 | 129 | ||
131 | static int process_ihex(uint8_t *data, ssize_t size) | 130 | static int process_ihex(uint8_t *data, ssize_t size) |
@@ -269,11 +268,13 @@ static int output_records(int outfd) | |||
269 | 268 | ||
270 | p->addr = htonl(p->addr); | 269 | p->addr = htonl(p->addr); |
271 | p->len = htons(p->len); | 270 | p->len = htons(p->len); |
272 | write(outfd, &p->addr, writelen); | 271 | if (write(outfd, &p->addr, writelen) != writelen) |
272 | return 1; | ||
273 | p = p->next; | 273 | p = p->next; |
274 | } | 274 | } |
275 | /* EOF record is zero length, since we don't bother to represent | 275 | /* EOF record is zero length, since we don't bother to represent |
276 | the type field in the binary version */ | 276 | the type field in the binary version */ |
277 | write(outfd, zeroes, 6); | 277 | if (write(outfd, zeroes, 6) != 6) |
278 | return 1; | ||
278 | return 0; | 279 | return 0; |
279 | } | 280 | } |