diff options
author | Al Viro | 2011-12-08 20:32:45 -0600 |
---|---|---|
committer | Al Viro | 2012-01-06 22:19:54 -0600 |
commit | 34c80b1d93e6e20ca9dea0baf583a5b5510d92d4 (patch) | |
tree | 7dcbf0a4e09464247e6992c8f44fcc872867bd3a /fs/namespace.c | |
parent | a6322de67b58a00e3a783ad9c87c2a11b2d67b47 (diff) | |
download | kernel-omap-34c80b1d93e6e20ca9dea0baf583a5b5510d92d4.tar.gz kernel-omap-34c80b1d93e6e20ca9dea0baf583a5b5510d92d4.tar.xz kernel-omap-34c80b1d93e6e20ca9dea0baf583a5b5510d92d4.zip |
vfs: switch ->show_options() to struct dentry *
Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Diffstat (limited to 'fs/namespace.c')
-rw-r--r-- | fs/namespace.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/fs/namespace.c b/fs/namespace.c index 773435ca300d..db65e2e4921f 100644 --- a/fs/namespace.c +++ b/fs/namespace.c | |||
@@ -836,12 +836,12 @@ static inline void mangle(struct seq_file *m, const char *s) | |||
836 | * | 836 | * |
837 | * See also save_mount_options(). | 837 | * See also save_mount_options(). |
838 | */ | 838 | */ |
839 | int generic_show_options(struct seq_file *m, struct vfsmount *mnt) | 839 | int generic_show_options(struct seq_file *m, struct dentry *root) |
840 | { | 840 | { |
841 | const char *options; | 841 | const char *options; |
842 | 842 | ||
843 | rcu_read_lock(); | 843 | rcu_read_lock(); |
844 | options = rcu_dereference(mnt->mnt_sb->s_options); | 844 | options = rcu_dereference(root->d_sb->s_options); |
845 | 845 | ||
846 | if (options != NULL && options[0]) { | 846 | if (options != NULL && options[0]) { |
847 | seq_putc(m, ','); | 847 | seq_putc(m, ','); |