diff options
author | Stanislav Kinsbursky | 2012-12-10 03:19:20 -0600 |
---|---|---|
committer | J. Bruce Fields | 2012-12-10 15:25:34 -0600 |
commit | 6777436b0f072fb20a025a73e9b67a35ad8a5451 (patch) | |
tree | 9d241fd4d995b0743752376ae5ebcf3757e6fd70 /fs/nfsd | |
parent | db42d1a76a8dfcaba7a2dc9c591fa4e231db22b3 (diff) | |
download | kernel-omap-6777436b0f072fb20a025a73e9b67a35ad8a5451.tar.gz kernel-omap-6777436b0f072fb20a025a73e9b67a35ad8a5451.tar.xz kernel-omap-6777436b0f072fb20a025a73e9b67a35ad8a5451.zip |
nfsd: pass net to nfsd_create_serv()
Precursor patch. Hard-coded "init_net" will be replaced by proper one in
future.
Signed-off-by: Stanislav Kinsbursky <skinsbursky@parallels.com>
Signed-off-by: J. Bruce Fields <bfields@redhat.com>
Diffstat (limited to 'fs/nfsd')
-rw-r--r-- | fs/nfsd/nfsctl.c | 4 | ||||
-rw-r--r-- | fs/nfsd/nfsd.h | 2 | ||||
-rw-r--r-- | fs/nfsd/nfssvc.c | 5 |
3 files changed, 5 insertions, 6 deletions
diff --git a/fs/nfsd/nfsctl.c b/fs/nfsd/nfsctl.c index e13cbddcdbd0..ae1d14313ef8 100644 --- a/fs/nfsd/nfsctl.c +++ b/fs/nfsd/nfsctl.c | |||
@@ -664,7 +664,7 @@ static ssize_t __write_ports_addfd(char *buf) | |||
664 | if (err != 0 || fd < 0) | 664 | if (err != 0 || fd < 0) |
665 | return -EINVAL; | 665 | return -EINVAL; |
666 | 666 | ||
667 | err = nfsd_create_serv(); | 667 | err = nfsd_create_serv(net); |
668 | if (err != 0) | 668 | if (err != 0) |
669 | return err; | 669 | return err; |
670 | 670 | ||
@@ -696,7 +696,7 @@ static ssize_t __write_ports_addxprt(char *buf) | |||
696 | if (port < 1 || port > USHRT_MAX) | 696 | if (port < 1 || port > USHRT_MAX) |
697 | return -EINVAL; | 697 | return -EINVAL; |
698 | 698 | ||
699 | err = nfsd_create_serv(); | 699 | err = nfsd_create_serv(net); |
700 | if (err != 0) | 700 | if (err != 0) |
701 | return err; | 701 | return err; |
702 | 702 | ||
diff --git a/fs/nfsd/nfsd.h b/fs/nfsd/nfsd.h index 5eea0f5021fd..acddf71abd51 100644 --- a/fs/nfsd/nfsd.h +++ b/fs/nfsd/nfsd.h | |||
@@ -103,7 +103,7 @@ enum vers_op {NFSD_SET, NFSD_CLEAR, NFSD_TEST, NFSD_AVAIL }; | |||
103 | int nfsd_vers(int vers, enum vers_op change); | 103 | int nfsd_vers(int vers, enum vers_op change); |
104 | int nfsd_minorversion(u32 minorversion, enum vers_op change); | 104 | int nfsd_minorversion(u32 minorversion, enum vers_op change); |
105 | void nfsd_reset_versions(void); | 105 | void nfsd_reset_versions(void); |
106 | int nfsd_create_serv(void); | 106 | int nfsd_create_serv(struct net *net); |
107 | 107 | ||
108 | extern int nfsd_max_blksize; | 108 | extern int nfsd_max_blksize; |
109 | 109 | ||
diff --git a/fs/nfsd/nfssvc.c b/fs/nfsd/nfssvc.c index 21cba3d7c865..6448391cde54 100644 --- a/fs/nfsd/nfssvc.c +++ b/fs/nfsd/nfssvc.c | |||
@@ -334,10 +334,9 @@ static int nfsd_get_default_max_blksize(void) | |||
334 | return ret; | 334 | return ret; |
335 | } | 335 | } |
336 | 336 | ||
337 | int nfsd_create_serv(void) | 337 | int nfsd_create_serv(struct net *net) |
338 | { | 338 | { |
339 | int error; | 339 | int error; |
340 | struct net *net = &init_net; | ||
341 | 340 | ||
342 | WARN_ON(!mutex_is_locked(&nfsd_mutex)); | 341 | WARN_ON(!mutex_is_locked(&nfsd_mutex)); |
343 | if (nfsd_serv) { | 342 | if (nfsd_serv) { |
@@ -459,7 +458,7 @@ nfsd_svc(int nrservs) | |||
459 | if (nrservs == 0 && nfsd_serv == NULL) | 458 | if (nrservs == 0 && nfsd_serv == NULL) |
460 | goto out; | 459 | goto out; |
461 | 460 | ||
462 | error = nfsd_create_serv(); | 461 | error = nfsd_create_serv(net); |
463 | if (error) | 462 | if (error) |
464 | goto out; | 463 | goto out; |
465 | 464 | ||