diff options
author | Bryan Schumaker | 2012-11-27 08:35:10 -0600 |
---|---|---|
committer | J. Bruce Fields | 2012-11-28 12:01:02 -0600 |
commit | f3c7521fe53a7892d8c8c4715f7c0f4add7b2e19 (patch) | |
tree | d4b8094ac55dd2c4c59ef317e10fe772c8387ca7 /fs/nfsd | |
parent | 5284b44e438580a50e8cc5189297a73a48a45ecb (diff) | |
download | kernel-omap-f3c7521fe53a7892d8c8c4715f7c0f4add7b2e19.tar.gz kernel-omap-f3c7521fe53a7892d8c8c4715f7c0f4add7b2e19.tar.xz kernel-omap-f3c7521fe53a7892d8c8c4715f7c0f4add7b2e19.zip |
NFSD: Fold fault_inject.h into state.h
There were only a small number of functions in this file and since they
all affect stored state I think it makes sense to put them in state.h
instead. I also dropped most static inline declarations since there are
no callers when fault injection is not enabled.
Signed-off-by: Bryan Schumaker <bjschuma@netapp.com>
Signed-off-by: J. Bruce Fields <bfields@redhat.com>
Diffstat (limited to 'fs/nfsd')
-rw-r--r-- | fs/nfsd/fault_inject.c | 1 | ||||
-rw-r--r-- | fs/nfsd/fault_inject.h | 28 | ||||
-rw-r--r-- | fs/nfsd/nfs4state.c | 1 | ||||
-rw-r--r-- | fs/nfsd/nfsctl.c | 2 | ||||
-rw-r--r-- | fs/nfsd/state.h | 15 |
5 files changed, 16 insertions, 31 deletions
diff --git a/fs/nfsd/fault_inject.c b/fs/nfsd/fault_inject.c index e6c38159622f..02781121c6b0 100644 --- a/fs/nfsd/fault_inject.c +++ b/fs/nfsd/fault_inject.c | |||
@@ -10,7 +10,6 @@ | |||
10 | #include <linux/module.h> | 10 | #include <linux/module.h> |
11 | 11 | ||
12 | #include "state.h" | 12 | #include "state.h" |
13 | #include "fault_inject.h" | ||
14 | 13 | ||
15 | struct nfsd_fault_inject_op { | 14 | struct nfsd_fault_inject_op { |
16 | char *file; | 15 | char *file; |
diff --git a/fs/nfsd/fault_inject.h b/fs/nfsd/fault_inject.h deleted file mode 100644 index 90bd0570956c..000000000000 --- a/fs/nfsd/fault_inject.h +++ /dev/null | |||
@@ -1,28 +0,0 @@ | |||
1 | /* | ||
2 | * Copyright (c) 2011 Bryan Schumaker <bjschuma@netapp.com> | ||
3 | * | ||
4 | * Function definitions for fault injection | ||
5 | */ | ||
6 | |||
7 | #ifndef LINUX_NFSD_FAULT_INJECT_H | ||
8 | #define LINUX_NFSD_FAULT_INJECT_H | ||
9 | |||
10 | #ifdef CONFIG_NFSD_FAULT_INJECTION | ||
11 | int nfsd_fault_inject_init(void); | ||
12 | void nfsd_fault_inject_cleanup(void); | ||
13 | void nfsd_forget_clients(u64); | ||
14 | void nfsd_forget_locks(u64); | ||
15 | void nfsd_forget_openowners(u64); | ||
16 | void nfsd_forget_delegations(u64); | ||
17 | void nfsd_recall_delegations(u64); | ||
18 | #else /* CONFIG_NFSD_FAULT_INJECTION */ | ||
19 | static inline int nfsd_fault_inject_init(void) { return 0; } | ||
20 | static inline void nfsd_fault_inject_cleanup(void) {} | ||
21 | static inline void nfsd_forget_clients(u64 num) {} | ||
22 | static inline void nfsd_forget_locks(u64 num) {} | ||
23 | static inline void nfsd_forget_openowners(u64 num) {} | ||
24 | static inline void nfsd_forget_delegations(u64 num) {} | ||
25 | static inline void nfsd_recall_delegations(u64 num) {} | ||
26 | #endif /* CONFIG_NFSD_FAULT_INJECTION */ | ||
27 | |||
28 | #endif /* LINUX_NFSD_FAULT_INJECT_H */ | ||
diff --git a/fs/nfsd/nfs4state.c b/fs/nfsd/nfs4state.c index 3db7617e6d39..b1aa577dd869 100644 --- a/fs/nfsd/nfs4state.c +++ b/fs/nfsd/nfs4state.c | |||
@@ -44,7 +44,6 @@ | |||
44 | #include "xdr4.h" | 44 | #include "xdr4.h" |
45 | #include "vfs.h" | 45 | #include "vfs.h" |
46 | #include "current_stateid.h" | 46 | #include "current_stateid.h" |
47 | #include "fault_inject.h" | ||
48 | 47 | ||
49 | #include "netns.h" | 48 | #include "netns.h" |
50 | 49 | ||
diff --git a/fs/nfsd/nfsctl.c b/fs/nfsd/nfsctl.c index d902f83681e7..e13cbddcdbd0 100644 --- a/fs/nfsd/nfsctl.c +++ b/fs/nfsd/nfsctl.c | |||
@@ -19,7 +19,7 @@ | |||
19 | #include "idmap.h" | 19 | #include "idmap.h" |
20 | #include "nfsd.h" | 20 | #include "nfsd.h" |
21 | #include "cache.h" | 21 | #include "cache.h" |
22 | #include "fault_inject.h" | 22 | #include "state.h" |
23 | #include "netns.h" | 23 | #include "netns.h" |
24 | 24 | ||
25 | /* | 25 | /* |
diff --git a/fs/nfsd/state.h b/fs/nfsd/state.h index 2deb6a88e58e..b542bf2c0fe7 100644 --- a/fs/nfsd/state.h +++ b/fs/nfsd/state.h | |||
@@ -496,4 +496,19 @@ extern void nfsd4_client_record_create(struct nfs4_client *clp); | |||
496 | extern void nfsd4_client_record_remove(struct nfs4_client *clp); | 496 | extern void nfsd4_client_record_remove(struct nfs4_client *clp); |
497 | extern int nfsd4_client_record_check(struct nfs4_client *clp); | 497 | extern int nfsd4_client_record_check(struct nfs4_client *clp); |
498 | extern void nfsd4_record_grace_done(struct nfsd_net *nn, time_t boot_time); | 498 | extern void nfsd4_record_grace_done(struct nfsd_net *nn, time_t boot_time); |
499 | |||
500 | /* nfs fault injection functions */ | ||
501 | #ifdef CONFIG_NFSD_FAULT_INJECTION | ||
502 | int nfsd_fault_inject_init(void); | ||
503 | void nfsd_fault_inject_cleanup(void); | ||
504 | void nfsd_forget_clients(u64); | ||
505 | void nfsd_forget_locks(u64); | ||
506 | void nfsd_forget_openowners(u64); | ||
507 | void nfsd_forget_delegations(u64); | ||
508 | void nfsd_recall_delegations(u64); | ||
509 | #else /* CONFIG_NFSD_FAULT_INJECTION */ | ||
510 | static inline int nfsd_fault_inject_init(void) { return 0; } | ||
511 | static inline void nfsd_fault_inject_cleanup(void) {} | ||
512 | #endif /* CONFIG_NFSD_FAULT_INJECTION */ | ||
513 | |||
499 | #endif /* NFSD4_STATE_H */ | 514 | #endif /* NFSD4_STATE_H */ |