aboutsummaryrefslogtreecommitdiffstats
path: root/fs
diff options
context:
space:
mode:
authorTheodore Ts'o2013-04-21 19:32:03 -0500
committerGreg Kroah-Hartman2013-05-07 22:08:24 -0500
commit836f410351d004d6a793e3bffe8f11667a932f4f (patch)
tree39913115124d803a7a66b15b779803e1234d9682 /fs
parenteb6903e96bdc8192483867048e04407799d85943 (diff)
downloadkernel-omap-836f410351d004d6a793e3bffe8f11667a932f4f.tar.gz
kernel-omap-836f410351d004d6a793e3bffe8f11667a932f4f.tar.xz
kernel-omap-836f410351d004d6a793e3bffe8f11667a932f4f.zip
ext4: fix Kconfig documentation for CONFIG_EXT4_DEBUG
commit 7f3e3c7cfcec148ccca9c0dd2dbfd7b00b7ac10f upstream. Fox the Kconfig documentation for CONFIG_EXT4_DEBUG to match the change made by commit a0b30c1229: ext4: use module parameters instead of debugfs for mballoc_debug Signed-off-by: "Theodore Ts'o" <tytso@mit.edu> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'fs')
-rw-r--r--fs/ext4/Kconfig3
1 files changed, 2 insertions, 1 deletions
diff --git a/fs/ext4/Kconfig b/fs/ext4/Kconfig
index 987358740cb9..efea5d5c44ce 100644
--- a/fs/ext4/Kconfig
+++ b/fs/ext4/Kconfig
@@ -71,4 +71,5 @@ config EXT4_DEBUG
71 Enables run-time debugging support for the ext4 filesystem. 71 Enables run-time debugging support for the ext4 filesystem.
72 72
73 If you select Y here, then you will be able to turn on debugging 73 If you select Y here, then you will be able to turn on debugging
74 with a command such as "echo 1 > /sys/kernel/debug/ext4/mballoc-debug" 74 with a command such as:
75 echo 1 > /sys/module/ext4/parameters/mballoc_debug