aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDmitry Monakhov2013-04-03 21:06:52 -0500
committerGreg Kroah-Hartman2013-05-07 22:08:24 -0500
commit45932b3fd127c47269e3ba43d771033f30d25f78 (patch)
treefb9e592fb48bdd82e230804c920c88c5395c3bb3 /include
parentaab8960fc9c05f82842586235fae4de1082708e1 (diff)
downloadkernel-omap-45932b3fd127c47269e3ba43d771033f30d25f78.tar.gz
kernel-omap-45932b3fd127c47269e3ba43d771033f30d25f78.tar.xz
kernel-omap-45932b3fd127c47269e3ba43d771033f30d25f78.zip
jbd2: fix race between jbd2_journal_remove_checkpoint and ->j_commit_callback
commit 794446c6946513c684d448205fbd76fa35f38b72 upstream. The following race is possible: [kjournald2] other_task jbd2_journal_commit_transaction() j_state = T_FINISHED; spin_unlock(&journal->j_list_lock); ->jbd2_journal_remove_checkpoint() ->jbd2_journal_free_transaction(); ->kmem_cache_free(transaction) ->j_commit_callback(journal, transaction); -> USE_AFTER_FREE WARNING: at lib/list_debug.c:62 __list_del_entry+0x1c0/0x250() Hardware name: list_del corruption. prev->next should be ffff88019a4ec198, but was 6b6b6b6b6b6b6b6b Modules linked in: cpufreq_ondemand acpi_cpufreq freq_table mperf coretemp kvm_intel kvm crc32c_intel ghash_clmulni_intel microcode sg xhci_hcd button sd_mod crc_t10dif aesni_intel ablk_helper cryptd lrw aes_x86_64 xts gf128mul ahci libahci pata_acpi ata_generic dm_mirror dm_region_hash dm_log dm_mod Pid: 16400, comm: jbd2/dm-1-8 Tainted: G W 3.8.0-rc3+ #107 Call Trace: [<ffffffff8106fb0d>] warn_slowpath_common+0xad/0xf0 [<ffffffff8106fc06>] warn_slowpath_fmt+0x46/0x50 [<ffffffff813637e9>] ? ext4_journal_commit_callback+0x99/0xc0 [<ffffffff8148cae0>] __list_del_entry+0x1c0/0x250 [<ffffffff813637bf>] ext4_journal_commit_callback+0x6f/0xc0 [<ffffffff813ca336>] jbd2_journal_commit_transaction+0x23a6/0x2570 [<ffffffff8108aa42>] ? try_to_del_timer_sync+0x82/0xa0 [<ffffffff8108b491>] ? del_timer_sync+0x91/0x1e0 [<ffffffff813d3ecf>] kjournald2+0x19f/0x6a0 [<ffffffff810ad630>] ? wake_up_bit+0x40/0x40 [<ffffffff813d3d30>] ? bit_spin_lock+0x80/0x80 [<ffffffff810ac6be>] kthread+0x10e/0x120 [<ffffffff810ac5b0>] ? __init_kthread_worker+0x70/0x70 [<ffffffff818ff6ac>] ret_from_fork+0x7c/0xb0 [<ffffffff810ac5b0>] ? __init_kthread_worker+0x70/0x70 In order to demonstrace this issue one should mount ext4 with mount -o discard option on SSD disk. This makes callback longer and race window becomes wider. In order to fix this we should mark transaction as finished only after callbacks have completed Signed-off-by: Dmitry Monakhov <dmonakhov@openvz.org> Signed-off-by: "Theodore Ts'o" <tytso@mit.edu> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'include')
-rw-r--r--include/linux/jbd2.h1
1 files changed, 1 insertions, 0 deletions
diff --git a/include/linux/jbd2.h b/include/linux/jbd2.h
index 1ac5255d57ca..383bef083281 100644
--- a/include/linux/jbd2.h
+++ b/include/linux/jbd2.h
@@ -498,6 +498,7 @@ struct transaction_s
498 T_COMMIT, 498 T_COMMIT,
499 T_COMMIT_DFLUSH, 499 T_COMMIT_DFLUSH,
500 T_COMMIT_JFLUSH, 500 T_COMMIT_JFLUSH,
501 T_COMMIT_CALLBACK,
501 T_FINISHED 502 T_FINISHED
502 } t_state; 503 } t_state;
503 504