diff options
author | Andi Kleen | 2012-10-04 19:11:27 -0500 |
---|---|---|
committer | Linus Torvalds | 2012-10-05 13:04:37 -0500 |
commit | 754b7b63d112ecc771e376388dcefd7b79bf5c4b (patch) | |
tree | 93e651411471d86213fa94526546551f38afccca /init | |
parent | 0f6d93aa9d96cc9022b51bd10d462b03296be146 (diff) | |
download | kernel-omap-754b7b63d112ecc771e376388dcefd7b79bf5c4b.tar.gz kernel-omap-754b7b63d112ecc771e376388dcefd7b79bf5c4b.tar.xz kernel-omap-754b7b63d112ecc771e376388dcefd7b79bf5c4b.zip |
sections: disable const sections for PA-RISC v2
The PA-RISC tool chain seems to have some problem with correct
read/write attributes on sections. This causes problems when the const
sections are fixed up for other architecture to only contain truly
read-only data.
Disable const sections for PA-RISC
This can cause a bit of noise with modpost.
Signed-off-by: Andi Kleen <ak@linux.intel.com>
Cc: "James E.J. Bottomley" <jejb@parisc-linux.org>
Cc: Helge Deller <deller@gmx.de>
Acked-by: Sam Ravnborg <sam@ravnborg.org>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/init/Kconfig b/init/Kconfig index cb003a3c9122..e82f289290fa 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -1581,4 +1581,10 @@ config PADATA | |||
1581 | depends on SMP | 1581 | depends on SMP |
1582 | bool | 1582 | bool |
1583 | 1583 | ||
1584 | # Can be selected by architectures with broken toolchains | ||
1585 | # that get confused by correct const<->read_only section | ||
1586 | # mappings | ||
1587 | config BROKEN_RODATA | ||
1588 | bool | ||
1589 | |||
1584 | source "kernel/Kconfig.locks" | 1590 | source "kernel/Kconfig.locks" |