diff options
author | Eric W. Biederman | 2012-07-26 03:13:20 -0500 |
---|---|---|
committer | Eric W. Biederman | 2012-11-20 06:17:42 -0600 |
commit | 142e1d1d5f088e7a38659daca6e84a730967774a (patch) | |
tree | e2297a9a77f55bb15a566979c9c5658cff4737f8 /ipc | |
parent | b33c77ef23dd3ec5692c9c0cc739a3f5f0f2baae (diff) | |
download | kernel-omap-142e1d1d5f088e7a38659daca6e84a730967774a.tar.gz kernel-omap-142e1d1d5f088e7a38659daca6e84a730967774a.tar.xz kernel-omap-142e1d1d5f088e7a38659daca6e84a730967774a.zip |
userns: Allow unprivileged use of setns.
- Push the permission check from the core setns syscall into
the setns install methods where the user namespace of the
target namespace can be determined, and used in a ns_capable
call.
Acked-by: Serge Hallyn <serge.hallyn@canonical.com>
Signed-off-by: "Eric W. Biederman" <ebiederm@xmission.com>
Diffstat (limited to 'ipc')
-rw-r--r-- | ipc/namespace.c | 6 |
1 files changed, 5 insertions, 1 deletions
diff --git a/ipc/namespace.c b/ipc/namespace.c index f362298c5ce4..6ed33c05cb66 100644 --- a/ipc/namespace.c +++ b/ipc/namespace.c | |||
@@ -161,8 +161,12 @@ static void ipcns_put(void *ns) | |||
161 | return put_ipc_ns(ns); | 161 | return put_ipc_ns(ns); |
162 | } | 162 | } |
163 | 163 | ||
164 | static int ipcns_install(struct nsproxy *nsproxy, void *ns) | 164 | static int ipcns_install(struct nsproxy *nsproxy, void *new) |
165 | { | 165 | { |
166 | struct ipc_namespace *ns = new; | ||
167 | if (!ns_capable(ns->user_ns, CAP_SYS_ADMIN)) | ||
168 | return -EPERM; | ||
169 | |||
166 | /* Ditch state from the old ipc namespace */ | 170 | /* Ditch state from the old ipc namespace */ |
167 | exit_sem(current); | 171 | exit_sem(current); |
168 | put_ipc_ns(nsproxy->ipc_ns); | 172 | put_ipc_ns(nsproxy->ipc_ns); |