diff options
author | Hendrik Brueckner | 2013-12-05 07:48:22 -0600 |
---|---|---|
committer | David Howells | 2013-12-10 12:25:28 -0600 |
commit | 62226983da070f7e51068ec2e3a4da34672964c7 (patch) | |
tree | 04a0e1bc11282cc966f7c7c0521fa1e0f70b8956 /kernel/system_keyring.c | |
parent | 7cfe5b3310a1b45f385ff18647bddb487a6c5525 (diff) | |
download | kernel-omap-62226983da070f7e51068ec2e3a4da34672964c7.tar.gz kernel-omap-62226983da070f7e51068ec2e3a4da34672964c7.tar.xz kernel-omap-62226983da070f7e51068ec2e3a4da34672964c7.zip |
KEYS: correct alignment of system_certificate_list content in assembly file
Apart from data-type specific alignment constraints, there are also
architecture-specific alignment requirements.
For example, on s390 symbols must be on even addresses implying a 2-byte
alignment. If the system_certificate_list_end symbol is on an odd address
and if this address is loaded, the least-significant bit is ignored. As a
result, the load_system_certificate_list() fails to load the certificates
because of a wrong certificate length calculation.
To be safe, align system_certificate_list on an 8-byte boundary. Also improve
the length calculation of the system_certificate_list content. Introduce a
system_certificate_list_size (8-byte aligned because of unsigned long) variable
that stores the length. Let the linker calculate this size by introducing
a start and end label for the certificate content.
Signed-off-by: Hendrik Brueckner <brueckner@linux.vnet.ibm.com>
Signed-off-by: David Howells <dhowells@redhat.com>
Diffstat (limited to 'kernel/system_keyring.c')
-rw-r--r-- | kernel/system_keyring.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/kernel/system_keyring.c b/kernel/system_keyring.c index 564dd93430a2..52ebc70263f4 100644 --- a/kernel/system_keyring.c +++ b/kernel/system_keyring.c | |||
@@ -22,7 +22,7 @@ struct key *system_trusted_keyring; | |||
22 | EXPORT_SYMBOL_GPL(system_trusted_keyring); | 22 | EXPORT_SYMBOL_GPL(system_trusted_keyring); |
23 | 23 | ||
24 | extern __initconst const u8 system_certificate_list[]; | 24 | extern __initconst const u8 system_certificate_list[]; |
25 | extern __initconst const u8 system_certificate_list_end[]; | 25 | extern __initconst const unsigned long system_certificate_list_size; |
26 | 26 | ||
27 | /* | 27 | /* |
28 | * Load the compiled-in keys | 28 | * Load the compiled-in keys |
@@ -60,8 +60,8 @@ static __init int load_system_certificate_list(void) | |||
60 | 60 | ||
61 | pr_notice("Loading compiled-in X.509 certificates\n"); | 61 | pr_notice("Loading compiled-in X.509 certificates\n"); |
62 | 62 | ||
63 | end = system_certificate_list_end; | ||
64 | p = system_certificate_list; | 63 | p = system_certificate_list; |
64 | end = p + system_certificate_list_size; | ||
65 | while (p < end) { | 65 | while (p < end) { |
66 | /* Each cert begins with an ASN.1 SEQUENCE tag and must be more | 66 | /* Each cert begins with an ASN.1 SEQUENCE tag and must be more |
67 | * than 256 bytes in size. | 67 | * than 256 bytes in size. |