diff options
author | Dan Carpenter | 2017-07-12 02:35:57 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2017-07-27 17:06:07 -0500 |
commit | 75202d3ffca4dddfb2be9b6f8071c605335ad424 (patch) | |
tree | 68610f0179f602499726d4c4fd34d21fe84236de /kernel | |
parent | 3457c0459496d028a4f47167a8b8871671abdeda (diff) | |
download | kernel-omap-75202d3ffca4dddfb2be9b6f8071c605335ad424.tar.gz kernel-omap-75202d3ffca4dddfb2be9b6f8071c605335ad424.tar.xz kernel-omap-75202d3ffca4dddfb2be9b6f8071c605335ad424.zip |
ftrace: Fix uninitialized variable in match_records()
commit 2e028c4fe12907f226b8221815f16c2486ad3aa7 upstream.
My static checker complains that if "func" is NULL then "clear_filter"
is uninitialized. This seems like it could be true, although it's
possible something subtle is happening that I haven't seen.
kernel/trace/ftrace.c:3844 match_records()
error: uninitialized symbol 'clear_filter'.
Link: http://lkml.kernel.org/r/20170712073556.h6tkpjcdzjaozozs@mwanda
Fixes: f0a3b154bd7 ("ftrace: Clarify code for mod command")
Signed-off-by: Dan Carpenter <dan.carpenter@oracle.com>
Signed-off-by: Steven Rostedt (VMware) <rostedt@goodmis.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'kernel')
-rw-r--r-- | kernel/trace/ftrace.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/kernel/trace/ftrace.c b/kernel/trace/ftrace.c index 34b2a0d5cf1a..eba904bae48c 100644 --- a/kernel/trace/ftrace.c +++ b/kernel/trace/ftrace.c | |||
@@ -3535,7 +3535,7 @@ match_records(struct ftrace_hash *hash, char *func, int len, char *mod) | |||
3535 | int exclude_mod = 0; | 3535 | int exclude_mod = 0; |
3536 | int found = 0; | 3536 | int found = 0; |
3537 | int ret; | 3537 | int ret; |
3538 | int clear_filter; | 3538 | int clear_filter = 0; |
3539 | 3539 | ||
3540 | if (func) { | 3540 | if (func) { |
3541 | func_g.type = filter_parse_regex(func, len, &func_g.search, | 3541 | func_g.type = filter_parse_regex(func, len, &func_g.search, |